Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Temperature Input

Choose your product

Product

4 channels, Converter for 2-, 3- and 4-wire RTDs (Pt100 ... Pt1000), slide wire sensors etc., Installation in Zone 2 or safe area, Simulation mode for service operations (forcing), Explosion protection: Ex ic, Field device: resistance thermometer, Field device [3]: slide-wire sensors, Field device [5]: potentiometer, Connection: 2-wire sensor, Connection [2]: 3-wire sensor, Connection [3]: 4-wire sensorpa

1-channel, Input Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Converter for thermocouples and mV-signals, Explosion protection: Ex ia, Field device [2]: Thermocouple, Field device [4]: mV source, Compensation (reference junction CJC): internal cold junction compensation or external cold junctionpa

4 channels, Inputs Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Converter for 2-, 3- and 4-wire RTDs (Pt100 ... Pt1000), slide wire sensors etc., Explosion protection: Ex ia, Field device: resistance thermometer, Field device [2]: slide-wire sensors, Field device [3]: potentiometer, Connection: 2-wire sensor, Connection [2]: 3-wire sensor, Connection [3]: 4-wire sensorpa

4 channels, Inputs Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Converter for thermocouples and mV-signals, Explosion protection: Ex ia, Field device [2]: Thermocouple, Field device [4]: mV source, Compensation (reference junction CJC): internal cold junction compensation or external cold junctionpa

4 channels, Converter for thermocouples and mV-signals, Installation in Zone 2 or safe area, Simulation mode for service operations (forcing), Explosion protection: Ex ic, Field device [2]: Thermocouple, Field device [4]: mV source, Compensation (reference junction CJC): internal cold junction compensation or external cold junctionpa

1-channel, Input Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Converter for 2-, 3- and 4-wire Pt100, slide wire sensors, Explosion protection: Ex ia, Field device: resistance thermometer, Field device [3]: slide-wire sensors, Connection: 2-wire sensor, Connection [2]: 3-wire sensor, Connection [3]: 4-wire sensorpa

Narrow down search result list

PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.