Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessories

Choose your product

Next PageLast Page
Product

FieldConnex®, Separation wall for intrinsically safe application (packaging unit: 2 pieces), Designed for use with Ethernet APL rail field switchespa

For PROFIBUS DP, MODBUS, RS 485, Cable feed below 35°, With switchable bus termination resistor, With connector for bus monitor or class 2 masterpa

For PROFIBUS DP, MODBUS, RS 485, Axial cable feed, With switchable bus termination resistorpa

For PROFIBUS DP, MODBUS, RS 485, Cable feed below 90°, With switchable bus termination resistor, With connector for bus monitor or class 2 masterpa

Screw terminal, For LB modules, 6-pole, Labeled 1 ... 6, Color green, For non-intrinsically safe or Ex ic applications, Construction type: screw terminalpa

Spring terminal, For LB modules, 6-pole, Labeled 1 ... 6, Color green, For non-intrinsically safe or Ex ic applications, Construction type: spring terminalpa

Cold Junction Module with Protective Cover, For LB modules, 6-pole, Labeled 1 ... 6, Color green, For non-intrinsically safe or Ex ic applicationspa

Screw terminal, For LB modules, 8-pole, Labeled 1 ... 8, Color green, For non-intrinsically safe or Ex ic applications, Construction type: screw terminalpa

Screw terminal, For LB modules, 2 x 8-pole, Labeled 1 ... 8 and 9 ... 16, Color green, For non-intrinsically safe or Ex ic applications, Construction type: screw terminalpa

Spring terminal, For LB modules, 8-pole, Labeled 1 ... 8, Color green, For non-intrinsically safe or Ex ic applications, Construction type: spring terminalpa
Next PageLast Page

Narrow down search result list

PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.