Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Relay Output

Choose your product

Product

8-channel, Installation in Zone 2 or safe area, Positive or negative logic selectable, Simulation mode for service operations (forcing), Explosion protection: Ex nA nCpa

2-channel, Installation in Zone 2 or safe area, Positive or negative logic cannot be parameterized, Simulation mode for service operations (forcing), Explosion protection: Ex nA nCpa

2-channel, Simulation mode for service operations (forcing), Mounting in Zone 2, Class I/Div.2 or in the safe area, Permanently self-monitoring, Explosion protection: Ex nA nCpa

8-channel, Contact 30 V AC/DC, 1 A, 30 W, 30 VA (resistive load), Mounting in Zone 2, Class I/Div.2 or in the safe area, Positive or negative logic selectable, Explosion protection: Ex nA nCpa

Narrow down search result list

PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.