Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Enclosures

Choose your product

Next PageLast Page
Product

Standard enclosure for LB-System, Max. 46 slots for I/O modules, Installation in Zone 2 or safe area, For MODBUS TCP/IP, Number of modules: 46, Material: Stainless steel, Redundancy, Fieldbus type: MODBUS TCP, Redundancypa

Preconfigured enclosures for engineered LB systems, Max. 8 slots for I/O modules, Installation in Zone 2 or safe area, Impact resistance enclosure, IP66, Number of modules: 8, Material: Stainless steel, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus couplerpa

Preconfigured enclosures for engineered LB systems, Max. 8 slots for I/O modules, Installation in Zone 2 or safe area, Impact resistance enclosure, IP66, Number of modules: 8, Material: Stainless steel, Fieldbus type: MODBUS TCPpa

Preconfigured enclosures for engineered LB systems, Max. 8 slots for I/O modules, Installation in Zone 2 or safe area, Impact resistance enclosure, IP66, Number of modules: 8, Material: Stainless steel, Fieldbus type: MODBUS TCPpa

Preconfigured enclosures for engineered LB systems, Max. 8 slots for I/O modules, Installation in Zone 2 or safe area, Impact resistance enclosure, IP66, Number of modules: 8, Material: Stainless steel, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus couplerpa

Preconfigured enclosures for engineered LB systems, Max. 12 slots for I/O modules, Installation in Zone 2 or safe area, Impact resistance enclosure, IP66, Number of modules: 12, Material: Stainless steel, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus coupler, Redundancypa

Preconfigured enclosures for engineered LB systems, Max. 12 slots for I/O modules, Installation in Zone 2 or safe area, Impact resistance enclosure, IP66, Number of modules: 12, Material: Stainless steel, Redundancy, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus coupler, Redundancypa

Preconfigured enclosures for engineered LB systems, Max. 16 slots for I/O modules, Installation in Zone 2 or safe area, Impact resistance enclosure, IP66, Number of modules: 16, Material: Stainless steel, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus couplerpa

Preconfigured enclosures for engineered LB systems, Max. 16 slots for I/O modules, Installation in Zone 2 or safe area, Impact resistance enclosure, IP66, Number of modules: 16, Material: Stainless steel, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus couplerpa

Preconfigured enclosures for engineered LB systems, Max. 16 slots for I/O modules, Installation in Zone 2 or safe area, Impact resistance enclosure, IP66, Number of modules: 16, Material: Stainless steel, Fieldbus type: MODBUS TCPpa
Next PageLast Page

Narrow down search result list

PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.