Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Watchdog Plug, 1-channel |
Supply | ||
---|---|---|
Rated voltage | max. 29 V DC | |
Electrical specifications | ||
Resistor | 1 kΩ/0.6 W 2.4 kΩ/0.6 W |
|
Input | ||
Error detection | lead breakage, short circuit, open switch, closed switch | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | plug-in connection | |
Mass | approx. 20 g | |
Dimensions | 46 x 38 x 15 mm (1.81 x 1.49 x 0.59 inch) | |
Data for application in connection with hazardous areas | ||
Certificate | ||
Temperature class | T4 | |
Voltage | 29 V | |
Power | 800 mW | |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Internal capacitance | 0 F | |
Internal inductance | 0 H | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The control system sends a digital output signal to the remote I/O module. This signal is transferred to the corresponding digital input via the watchdog plug. The control system reads the digital input, and can thereby determine the correct function between the remote I/O module and the control system.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction Manual LB9180A / Betriebsanleitung LB9180A | ALL | 73 KB | |
Manuals | |||
Hardware Manual LB-Remote-I/O-System | ENG | 5385 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
South Africa MASC | MASC MS/20-8438X | ALL | 730 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|