Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Photoelectric Sensors; MP Series Modular |
General specifications | ||
---|---|---|
Marking | CE | |
Electrical specifications | ||
Operating voltage | 10.8 - 140 V DC, 18 - 140 V AC, 50/60 Hz | |
Operating current | 100 mA max | |
Output | ||
Voltage drop | ≤ 5 V (DC operation) | |
Current consumption | ≤ 50 mA | |
Response time | ≤ 2 ms | |
Output 1 | ||
Output type | AC | |
Output 2 | ||
Output type | Thyristor | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Approvals and certificates | ||
Approvals | CE, cULus | |
Ambient conditions | ||
Ambient temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Storage temperature | -55 ... 85 °C (-67 ... 185 °F) | |
Relative humidity | 95% RH (non-condensing) | |
Shock resistance | 50G | |
Vibration resistance | 10G, 10 ... 500 Hz | |
Mechanical specifications | ||
Degree of protection | IP69K When all components are properly assembled | |
Connection | Dependent on receptacle selected | |
Material | ||
Housing | Glass-filled Polysulfone | |
Dimensions | ||
Height | 85.9 mm | |
Width | 39.6 mm | |
Depth | 52.3 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270992 |
ECLASS 10.0.1 | 27270992 |
ECLASS 9.0 | 27270992 |
ECLASS 8.0 | 27270990 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121528 |