Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Fiber Optics

Choose your product

Next PageLast Page
Product

120.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Plastic fiber optic - thru-beam, Special features: Narrow beam, Detection range: SU18/35: 22859 mm
SU18: 2558 mm
SU19: 2558 mm
SU17.1: 19430 mm
ML17-LL: 3148 mm
MHP-FR: 1160 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: Black polyethylene, Device series: SU18/35 ; SU18 ; SU19 ; SU17.1; ML17-LL; MHP-FRfa


Plastic fiber optic - diffuse, Sensor range: SU18: 66 mm
SU18/35: 471 mm
SU19: 66 mm
SU17.1: 400 mm
ML17-LL: 60 mm
MHP-FR: 18 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - diffuse, Sheathing: PE, Device series: SU18/35 ; SU18 ; SU19 ; SU17.1; ML17-LL; MHP-FRfa

141.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Plastic fiber optic - thru-beam, Detection range: SU18/35: 2470 mm
SU18: 370 mm
SU19: 370 mm
SU17.1: 2100 mm
ML17-LL: 363 mm
MHP-FR: 170 mm, Fiber optic length: 2000 mm , adjustable, End piece: thread, Series: Plastic fiber optic - thru-beam, Sheathing: Black polyethylene, Device series: SU18/35 ; SU18 ; SU19 ; SU17.1; ML17-LL; MHP-FRfa

275.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Glass fiber optic - thru-beam with metal covering, Special features: High temperature, End piece: thread, Series: Glass fiber optic - thru-beam, Sheathing: metal, Device series: VL18LL
VariKont Mfa

138.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Glass fiber optic - diffuse with metal covering, Special features: High temperature, End piece: Cylindrical, Series: Glass fiber optic - diffuse, Sheathing: metal, Device series: VL18LL
VariKont Mfa


Glass fiber optic - diffuse with metal covering, Special features: High temperature, End piece: Cylindrical, Series: Glass fiber optic - diffuse, Sheathing: metal, Device series: VL18LL
VariKont Mfa


Glass fiber optic - thru-beam with PVC covering, End piece: thread, Series: Glass fiber optic - thru-beam, Sheathing: PVC, Device series: VL18LL
VariKont Mfa


Glass fiber optic - thru-beam with PVC covering, End piece: thread, Series: Glass fiber optic - thru-beam, Sheathing: PVC, Device series: VL18LL
VariKont Mfa


Glass fiber optic - thru-beam, Special features: High temperature, Detection range: SU18: 144 mm
SU18/35: 892 mm
SU19: 144 mm, End piece: thread, Series: Glass fiber optic - thru-beam, Sheathing: stainless steel 1.4301 / AISI 304, Device series: SU18 ; SU18/35 ; SU19fa


Glass fiber optic - thru-beam with metal covering, Special features: High temperature, End piece: thread, Series: Glass fiber optic - thru-beam, Sheathing: metal, Device series: VL18LL
VariKont Mfa
Next PageLast Page

Narrow down search result list