Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Glass fiber optic LLE 18/30-2,3-2,0-Z1

LLE 18/30-2,3-2,0-Z1

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LLE 18/30-2,3-2,0-Z1

Product Description
Glass fiber optic - thru-beam with metal silicone covering
General specifications
Detection range200 mm
Fiber optic length2000 mm
Fiber optic diameter5.3 mm
Adapter form18/30
End pieceCylindrical
Bending radiusmin. 22 mm
Fiber bundle diameter2.3 mm
optical face: 4.2 mm2
Opening angleapprox. 68 °
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 95 °C (-4 ... 203 °F) [Adapter]
-40 ... 180 °C (-40 ... 356 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Material
Optical faceglass
SheathingMetal-silicon
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPolyamide PA 6.6
Extraction forceat probe at 20°C: 120 N
Fiber optic amplifiers
Device seriesGLV30

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: LLE 18/30-2,3-2,0-Z1