Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Glass fiber optic LSR 18-3,2-2,0-K10

LSR 18-3,2-2,0-K10
  • Chemical-resistant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LSR 18-3,2-2,0-K10

Product Description
Glass fiber optic - diffuse with silicon covering
General specifications
Fiber optic length2000 mm
Fiber optic diameter5.3 mm
Adapter form18
End pieceThread / cylindrical right angle
Bending radiusmin. 20 mm
Fiber bundle diameter3.2 mm
Fiber configurationoptical seperated
Opening angle68 °
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-40 ... 180 °C (-40 ... 356 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Material
Optical faceglass
Sheathingsilicone
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPBT
Extraction force70 N
Fiber optic amplifiers
Device seriesVariKont M

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: LSR 18-3,2-2,0-K10

Product Documentation: LSR 18-3,2-2,0-K10

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Fiber optics for VL18LL fiber optic amplifierENGPDF211 KB