Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Safety light curtain SLC30-1200/151

SLC30-1200/151
  • Sensing range up to 15 m
  • Resolution 30 mm (hand protection)
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Master/Slave detection, Plug and Play
  • Start/Restart disable
  • Degree of protection IP67
  • Integrated function display
  • Operating reserve indication
  • Optional with relay monitor (Option 129)
  • Protection field height up to 1200 mm
  • Connection via appliance socket M12 x b1
  • Safety outputs OSSD in potential-separated semiconductor version

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SLC30-1200/151

System components
EmitterSLC30-1200-T/151
ReceiverSLC30-1200-R/151
General specifications
Effective detection range0.2 ... 15 m
Light sourceIRED
Light typemodulated infrared light
LED risk group labellingexempt group
TestsIEC/EN 61496
Safety type according to IEC/EN 614964
Width of protected area0.2 ... 15 m
Protection field height1200 mm
Number of beams64
Operating modecan be selected with or without start/restart disable
Optical resolution30 mm
Opening angle< 5 °
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd1.5 E-8
Type4
Indicators/operating means
Operation indicator7-segment display in emitter
Diagnostics indicator7-segment display in receiver
Function indicatorin receiver:
LED red: OSSD off
LED green: OSSD on
LED yellow: Protected area free, system start-ready
Stability alarm indicatorLED orange
Control elementsswitch for start/restart disable, transmission coding
Electrical specifications
Operating voltage24 V DC (-30 %/+25 %)
No-load supply currentEmitter: ≤ 100 mA receiver: ≤ 150 mA
Protection classIII
Input
Activation currentapprox. 10 mA
Activation time0.03 ... 1 s
Test inputReset-input for system test (not for option /129)
Function inputStart release
Output
Safety output2 separated fail safe semiconductor outputs
Signal output1 PNP, max. 100 mA for start readiness
Switching voltageOperating voltage -2 V
Switching currentmax. 0.5 A
Response time22 ms
Conformity
Functional safetyISO 13849-1
Product standardEN 61496-1 ; IEC 61496-2
Approvals and certificates
CE conformityCE
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
TÜV approvalTÜV
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Housing length L1310 mm
Degree of protectionIP67
ConnectionEmitter: M12 connector, 8-pin Receiver: M12 connector, 8-pin
Material
Housingextruded aluminum profile, RAL 1021 (yellow) coated
Optical facePlastic pane
Massper 3900 g
Dimensions
Width52 mm
Depth55 mm
Length1310 mm

Classifications

SystemClasscode
ECLASS 13.027272704
ECLASS 12.027272704
ECLASS 11.027272704
ECLASS 10.0.127272704
ECLASS 9.027272704
ECLASS 8.027272704
ECLASS 5.127272704
ETIM 9.0EC002549
ETIM 8.0EC002549
ETIM 7.0EC002549
ETIM 6.0EC002549
ETIM 5.0EC002549
UNSPSC 12.146171620

Details: SLC30-1200/151

Associated Products: SLC30-1200/151

Matching System Components
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stability alarm indication, Clearly visible LED functional display, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Sequential and parallel muting in various operating modes, Double muting, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 8 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stability alarm indication, Clearly visible LED functional display, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.