The product 'PSE4-ALU-02' is now added to your watch list.
The product 'PSE4-ALU-02' is already on your watch list.
Aluminum mounting strip, For mounting rubber sensor strips PSE4-RUB and -ROI, Simple to customize to application, Possible to connect in series, Component of PSE4 modular systemfa
The product 'PSE4-RUB-02' is now added to your watch list.
The product 'PSE4-RUB-02' is already on your watch list.
Rubber profile, For mounting to ALU mounting strip PSE4-ALU, Simple to customize to application, Versions up to 10 m in length are available, Component of PSE4 modular systemfa
The product 'PSE4-SC-01' is now added to your watch list.
The product 'PSE4-SC-01' is already on your watch list.
Safety control unit, For evaluating safety thru-beam sensors PSE4-SL, Safety category 4 according to EN61496-1, 24 V DC supply voltage, 2 safe output contacts, Performance level PLe (EN13849-1) is attainable, Component of PSE4 modular system, Number of channels: 1-channel, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC +20/-10 %, Connection: screw terminals , Cable cross-section 0.2 ... 2.5 mm2fa
The product 'PSE4-SL-01' is now added to your watch list.
The product 'PSE4-SL-01' is already on your watch list.
Safety thru-beam sensor, Evaluation via safety control unit PSE4-SC-01, Modulated infrared light, For mounting in sensor strip PSE4-RUB and -ROI, No additional mounting materials required, Component of PSE4 modular systemfa
The product 'PSE2-SC-02' is now added to your watch list.
The product 'PSE2-SC-02' is already on your watch list.
Safety control unit, For evaluating safety thru-beam sensors PSE4-SL, Safety category 3 according to EN61496-1, 24 V DC supply voltage, 1 safe output contact, Performance level PLd (EN13849-1) is attainable, Component of PSE4 modular system, Number of channels: 4-channel, Performance level (PL): PL d, Category: Cat. 3, Operating voltage: 24 V DC +20/-10 % 24 V AC ± 10 %, Connection: screw terminals , lead cross section 2 x 1 mm2fa
The product 'PSE4-ALU-01' is now added to your watch list.
The product 'PSE4-ALU-01' is already on your watch list.
Aluminum mounting strip, For mounting rubber sensor strips PSE4-RUB and -ROI, Simple to customize to application, Possible to connect in series, Component of PSE4 modular systemfa
The product 'PSE4-RUB-01' is now added to your watch list.
The product 'PSE4-RUB-01' is already on your watch list.
Rubber profile, For mounting to ALU mounting strip PSE4-ALU, Simple to customize to application, Versions up to 10 m in length are available, Component of PSE4 modular systemfa
The product 'PSE4-RUB-03' is now added to your watch list.
The product 'PSE4-RUB-03' is already on your watch list.
Rubber profile, For mounting to ALU mounting strip PSE4-ALU, Simple to customize to application, Versions up to 10 m in length are available, Component of PSE4 modular systemfa
The product 'PSE4-RUB-04' is now added to your watch list.
The product 'PSE4-RUB-04' is already on your watch list.
Rubber profile, For mounting to ALU mounting strip PSE4-ALU, Simple to customize to application, Versions up to 10 m in length are available, Component of PSE4 modular systemfa
The product 'PSE4-SL-02' is now added to your watch list.
The product 'PSE4-SL-02' is already on your watch list.
Safety thru-beam sensor, Evaluation via safety control unit PSE4-SC-01, Modulated infrared light, For mounting in sensor strip PSE4-RUB and -ROI, No additional mounting materials required, Component of PSE4 modular systemfa
Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.