Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Switch Amplifiers

Choose your product

Next PageLast Page
Product

1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR input, 2 passive transistor outputs (resistive acc. to EN 60947-5-6), Line fault transparency (LFT), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR input, 2 passive transistor outputs (resistive), Application-specific outputs, Line fault transparency (LFT), Usable as signal splitter (1 input and 2 outputs), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR input, Application-specific outputs, Usable as signal splitter (1 input and 2 outputs), 2 passive transistor outputs (resistive), Line fault transparency (LFT), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR input, Application-specific outputs, Usable as signal splitter (1 input and 2 outputs), 2 passive transistor outputs (resistive), Line fault transparency (LFT), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR input, 2 passive transistor outputs (resistive acc. to EN 60947-5-6), Line fault transparency (LFT), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa

2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 2 passive transistor outputs (resistive acc. to EN 60947-5-6), Line fault transparency (LFT), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa

2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 2 passive transistor outputs (resistive), Application-specific outputs, Line fault transparency (LFT), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa

2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Application-specific outputs, 2 passive transistor outputs (resistive), Line fault transparency (LFT), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa

2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Application-specific outputs, 2 passive transistor outputs (resistive), Line fault transparency (LFT), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa
447.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 2 passive transistor outputs (resistive acc. to EN 60947-5-6), Line fault transparency (LFT), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa
Next PageLast Page

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.