Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Transmitter Power Supplies

Choose your product

Next PageLast Page
Product

763.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DCpa

720.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel isolated barrier, 24 V DC supply (Power Rail), HART field device input with transmitter power supply, Usable as signal splitter (1 input and several outputs), 3 analog outputs 4 mA ... 20 mA, Sink and source mode output, Configurable by keypad, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relay, Rated voltage: 19 ... 30 V DC, Function: transmitter supply, Field device: 3-wire transmitter, Field device [2]: active sources, Signal: HARTpa

700.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


2-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DC, Field device: 2-wire transmitterpa

2-channel isolated barrier, 24 V DC supply (Power Rail), Analog input (AI), Analog output (AO), Operates as transmitter power supply or current driver, Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa
429.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel isolated barrier, 24 V DC supply (Power Rail), Input for 2-wire SMART transmitters and current sources, Output for 4 mA ... 20 mA or 1 V ... 5 V, Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: 2-wire transmitter, Field device [2]: current source, Signal: 0/4 ... 20 mApa
419.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, HART-IP or transmitter power supply, Low voltage drop, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: < 30 V DC , loop poweredpa
415.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Rated voltage: 18 ... 30 V DC, Field device: 2-wire transmitter, Field device [2]: 3-wire transmitter, Field device [3]: current sourcepa
612.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Signal splitter (1 input and 2 outputs), Dual output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DCpa
763.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel isolated barrier, Universal usage at different power supplies, Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2pa

2-channel isolated barrier, 24 V DC supply (Power Rail), Analog input (AI), Analog output (AO), Operates as transmitter power supply or current driver, Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa
Next PageLast Page

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.