The product 'KFD2-UFC-Ex1.D' is now added to your watch list.
The product 'KFD2-UFC-Ex1.D' is already on your watch list.
1-channel isolated barrier, 24 V DC supply (Power Rail), Input for NAMUR sensors or dry contacts, Input frequency 1 mHz ... 5 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse divider, Safety Integrity Level (SIL): SIL 2pa
The product 'KFD2-DWB-Ex1.D' is now added to your watch list.
The product 'KFD2-DWB-Ex1.D' is already on your watch list.
1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Input frequency 1 mHz ... 5 kHz, 2 relay contact outputs, Start-up override, Configurable by keypad, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Rotation speed monitoring, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa
The product 'KFA5-DWB-Ex1.D' is now added to your watch list.
The product 'KFA5-DWB-Ex1.D' is already on your watch list.
1-channel isolated barrier, 115 V AC supply, Dry contact or NAMUR inputs, Input frequency 1 mHz ... 5 kHz, 2 relay contact outputs, Start-up override, Configurable by keypad, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Rotation speed monitoring, Safety Integrity Level (SIL): SIL 2, Rated voltage: 115 V AC +/- 10 %, Field device: NAMUR sensor, Field device [2]: volt-free contactpa
The product 'KFU8-UFC-Ex1.D' is now added to your watch list.
The product 'KFU8-UFC-Ex1.D' is already on your watch list.
1-channel isolated barrier, Universal usage at different power supplies, Input for NAMUR sensors or dry contacts, Input frequency 1 mHz ... 5 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa
The product 'KFA6-DWB-Ex1.D' is now added to your watch list.
The product 'KFA6-DWB-Ex1.D' is already on your watch list.
1-channel isolated barrier, 230 V AC supply, Dry contact or NAMUR inputs, Input frequency 1 mHz ... 5 kHz, 2 relay contact outputs, Start-up override, Configurable by keypad, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Rotation speed monitoring, Safety Integrity Level (SIL): SIL 2, Rated voltage: 230 V AC ± 10 %, Field device: NAMUR sensor, Field device [2]: volt-free contactpa
The product 'KFD2-SR2-Ex2.W.SM' is now added to your watch list.
The product 'KFD2-SR2-Ex2.W.SM' is already on your watch list.
2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Selectable frequency trip values, 2 relay contact outputs, Start-up override, Selectable mode of operation, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Trip relay, Start-up override, Rotation direction monitoring, Rotation speed monitoring, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: NAMUR sensorpa
The product 'KFD2-UFT-Ex2.D' is now added to your watch list.
The product 'KFD2-UFT-Ex2.D' is already on your watch list.
2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoring, Slip monitoringpa
The product 'KFU8-UFT-Ex2.D' is now added to your watch list.
The product 'KFU8-UFT-Ex2.D' is already on your watch list.
2-channel isolated barrier, Universal usage at different power supplies, Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoringpa
Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.
undefined
?
^
We value your privacy!
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.