Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

Current Drivers

Choose your product

Next PageLast Page
Product

707.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel isolated barrier, 24 V DC supply (Power Rail), Current output up to 650 Ω load, HART-IP and valve positioner, Line fault detection (LFD), Accuracy 0.1 %, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Transfer direction: to the field, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Signal: 2 x 4 ... 20 mA, Line fault detectionpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Current output up to 650 Ω load, HART-IP and valve positioner, Lead breakage monitoring, Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Signal: 1 x 4 ... 20 mA, Field device: 1 x I/P converterspa

2-channel isolated barrier, 24 V DC supply (Power Rail), Analog input (AI), Analog output (AO), Operates as transmitter power supply or current driver, Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa
304.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, transmitter power supply, Accuracy 0.1 %, Reverse polarity protection, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Transfer direction: to the field / to the control system, Reverse polarity protection, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 5 ... 35 V DC , loop powered, Signal: 1 x 4 ... 20 mApa

1-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 0 mA ... 40 mA, I/P or transmitter power supply, Accuracy 1 %, Reverse polarity protection, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Transfer direction: to the field / to the control system, Reverse polarity protection, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 4 ... 35 V DC , loop powered, Signal: 1 x 0 ... 40 mApa
517.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, transmitter power supply, Accuracy 0.1 %, Reverse polarity protection, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Transfer direction: to the field / to the control system, Reverse polarity protection, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 5 ... 35 V DC , loop powered, Signal: 2 x 4 ... 20 mApa
473.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 0 mA ... 40 mA, I/P or transmitter power supply, Accuracy 1 %, Reverse polarity protection, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Transfer direction: to the field / to the control system, Reverse polarity protection, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 4 ... 35 V DC , loop powered, Signal: 2 x 0 ... 40 mApa
434.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, HART-IP or transmitter power supply, Low voltage drop, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: < 30 V DC , loop poweredpa
525.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Current output up to 650 Ω load, HART-IP and valve positioner, Line fault detection (LFD), Accuracy 0.1 %, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Signal: 2 x 4 ... 20 mA, Line fault detectionpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Current output up to 650 Ω load, HART-IP and valve positioner, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 3, Rated voltage: 19 ... 30 V DC, Signal: 1 x 4 ... 20 mA, Field device: 1 x I/P converters, Field device [2]: 1 x positionerpa
Next PageLast Page

Narrow down search result list

Number of channels

Housing width

Input

Output

Transmission Direction

Functions

Supply

Functional safety related parameters

Ambient temperature (minimum)

Ambient temperature (maximum)

Global approvals

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.