Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Switch Amplifiers

Choose your product

Next PageLast Page
Product

707.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Input for approved dry contacts or SN/S1N sensors, Relay contact output, Fault indication output, Line fault detection (LFD), Up to SIL 3 acc. to IEC/EN 61508, Up to PL d acc. to EN/ISO 13849, Housing width: 40 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 3, Rated voltage: 20 ... 35 V DC, Field device: SN/S1N sensor, Field device [2]: volt-free contact, Line fault detection, Type: 2 x relay (NO contact)pa

317.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Usable as signal splitter (1 input and 2 outputs), Isolated passive transistor output, non-polarized, Isolated passive fault output, non-polarized, Line fault detection (LFD), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa

383.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 2 passive transistor outputs, Reversible mode of operation, Line fault detection (LFD), Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 2 x Transistor (passive)pa

388.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Isolated passive transistor output, non-polarized, Line fault detection (LFD), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 2 x Transistor (passive)pa

602.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


4-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 50 % less wiring, 2:1 technology, Relay contact output, Line fault detection (LFD), Reversible mode of operation, Housing width: 20 mm, Number of channels: 4-channel, 2:1 Method, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 4 x relay (NO contact), Reversible mode of operationpa

328.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Active transistor output, Line fault detection (LFD), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 2 x Transistor (active)pa

1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR input, 2 passive transistor outputs, Usable as signal splitter (1 input and 2 outputs), Reversible mode of operation, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa
406.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 2 passive transistor outputs, Reversible mode of operation, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detectionpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Relay contact output, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 1 x relay (NO contact)pa
256.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Usable as signal splitter (1 input and 2 outputs), Relay contact output, Fault relay contact output, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa
Next PageLast Page

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.