Sensor Solutions for the Automotive Industry

From reliable positioning and identification to guaranteeing smooth processes in safety-critical applications—discover our comprehensive portfolio for the automotive industry.

Sophisticated Sensor Solutions for the Automotive Industry

Reliable Positioning

Whether positioning skids and lifts over long distances or controlling steering for automated guided vehicles, our comprehensive portfolio offers the ideal sensor solution for every positioning task.

Learn more
Smooth Processes in Conveyor Technology

Our sensor solutions can tackle numerous conveyor technology tasks in the automotive industry, including skid entry control in work areas and collision protection for monorail conveyors on both curves and straightaways.

Learn more
Reliable Identification in Harsh Conditions

Sensor technology from Pepperl+Fuchs is used for identification in body shops, during final assembly, and in extreme conditions like those in high-temperature zones in paint shops.

Learn more
Precise Component Monitoring in Car Body Construction

High precision is required for the automated feeding of individual components, such as removing car doors from racks for further processing. Different technologies enable reliable and precise component monitoring.

Learn more
Intelligent Solutions for the E-Mobility Sector

The increasing importance of electrically powered vehicles is creating new tasks in the automotive industry. For example, sensors by Pepperl+Fuchs provide support both in the production of battery cells, battery modules, and battery packs as well as in the installation of these battery packs in the chassis.

Learn more
Optimizing Tire Manufacturing

Tire manufacturing involves complex process steps that are constantly optimized. Industry-specific sensors and systems are used during the tire manufacturing process―including RFID for track & trace, identification systems for material validation, and reliable signal conversion at high ambient temperatures. These steps are a significant contribution to ensuring high-quality standards and the production of competitive tires with excellent driving performance.

Learn more
Innovative Safety Solutions

Sensor technologies from Pepperl+Fuchs ensure both personal and machine safety in automated areas, whether guaranteeing smooth processes on monorail conveyors or for automated guided vehicles.

Learn more
Complete IO-Link Solution from a Single Source
The future-proof, cross-vendor interface enables comprehensive diagnostics and is easy to configure during operation via the control system. Pepperl+Fuchs offers you an end-to-end IO-Link solution that includes a range of IO-Link sensors and the appropriate infrastructure.
Comprehensive Connectivity Portfolio

However varied automation applications may be, requirements placed on connection technology are just as complex. With the connectivity product portfolio, Pepperl+Fuchs offers a fully integrated solution where sensors and connection technology form a perfect match.

Learn more

Benefits

Car Icon

Comprehensive Portfolio

Pepperl+Fuchs offers a comprehensive, user-friendly portfolio of solutions that can be seamlessly integrated into every stage of automotive manufacturing.
Idea Icon

Tailor-Made Solutions

Pepperl+Fuchs ensures reliable positioning and makes processes smoother in safety-critical applications. New products that meet the demands of the automotive industry are continuously being developed.
Long-time expertise in material handling.

An Experienced Market Leader

With more than 70 years of experience in industrial automation, Pepperl+Fuchs has successfully solved a diverse range of applications and is continuosly developing new technologies to make your processes more reliable and efficient.
Sensorik 4.0 Icon

Sensorik4.0®

Your success is important to us: Create safe and efficient processes and upgrade your plant to Industry 4.0 with intelligent sensor technology from Pepperl+Fuchs!

Identification

Identification

お問い合わせ

Do you have any question on our sensor solutions for the automotive industry?
We will be happy to help you! Simply send us a message or make an appointment with one of our experts to get more information on the products that you are interested in.