Fabrika Otomasyonu
Proses Otomasyonu

Mounting bracket PCV-MB1

PCV-MB1

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  PCV-MB1

Ürün Açıklaması
Mounting bracket for PCV* read head
General specifications
DescriptionMounting bracket  
Mechanical specifications
Materialstainless steel 1.4301
Mass114 g

Classifications

SystemClasscode
ECLASS 13.027310192
ECLASS 12.027310192
ECLASS 11.027319290
ECLASS 10.0.127319090
ECLASS 9.027319290
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: PCV-MB1

Informative Literature: PCV-MB1

Dil Seçeneği:
LiteratureDilDosya TipiDosya Boyutu
Product Information -Data Matrix Positioning System PCV - 2-D Code band and the latest camera technology ensure reliable position detectionENGPDF348 KB

Design / Simulation: PCV-MB1

Dil Seçeneği:
CADDilDosya TipiDosya Boyutu
CAD 3-D / CAD 3-DALLSTP128 KB
CAD Portal / CAD PortalALLLINK---

İlişkili Ürünler: PCV-MB1

Accessory of
Read head for incident light positioning system, Traverse distance up to 100 km , Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., PROFINET interface, Integrated switchfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared light, Timestamp of the image capture, Automatic sending of position datafa
Sheet inspection sensor for monitoring print by comparing stored images or barcode evaluationfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housing, Detects the position of an
index hole, Large capture range, High operating range, Integrated contrast compensation, Compact design, PROFINET interface, Integrated illuminationfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, Integrated switch, EtherNet/IPfa
Read head for incident light positioning system, PROFINET interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Integrated switch, Traverse distance up to 100 km , Output of code quality, Pollution detectionfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFINET interface, Integrated switchfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFINET interface, Integrated switchfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFINET interface, Integrated switchfa
Read head for incident light positioning system, PROFINET interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Integrated switch, Travel ranges up to 10 kmfa
Read head for incident light positioning system, EtherNet/IP, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Integrated switch, Travel ranges up to 10 kmfa
Read head for incident light positioning system, EtherNet/IP, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Integrated switch, Travel ranges up to 10 kmfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFIBUS interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFIBUS interfacefa
Read head for incident light positioning system, RS-485 interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 524 mfa
Read head for incident light positioning system, RS-485 interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 kmfa
Read head for incident light positioning system, RS-485 interface, Non-contact positioning on Data Matrix code tape, Travel ranges up to 10 km, in X and Y direction, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.fa
Read head for incident light positioning system, RS-485 interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 kmfa
Read head for incident light positioning system, RS-485 interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 kmfa
Read head for incident light positioning system, RS-485 interface, Non-contact positioning on Data Matrix code tape, Travel ranges up to 10 km, in X and Y direction, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.fa
Read head for incident light positioning system, SSI interface, Non-contact positioning on 2-colored Data Matrix code tapes, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Ideal for application in combination with SafePXVfa
Read head for incident light positioning system, SSI interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y directionfa
Read head for incident light positioning system, SSI interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 kmfa
Read head for incident light positioning system, SSI interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y directionfa
Read head for incident light positioning system, RS-485 interface, Non-contact positioning on Data Matrix code tape, Travel ranges up to 10 km, in X and Y direction, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Infrared lightfa
Read head for incident light positioning system, SSI interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, Infrared lightfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFINET interface, Integrated switchfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, Integrated switch, EtherNet/IPfa
Read head for use with the safe evaluation unit PUS-* (series), RS-485 interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Traverse distance up to 100 km , Output of code quality, Pollution detectionfa
Read head for use with the safe evaluation unit PUS-* (series), RS-485 interface, Noncontact positioning on Data Matrix tape PXV...-AA..., Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Traverse distance up to 100 km , Output of code quality, Pollution detectionfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, Integrated switch, EtherNet/IPfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFINET interface, Integrated switchfa
Read head for incident light positioning system, RS-485 interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 524 mfa
Read head for incident light positioning system, RS-485 interface, Non-contact positioning on Data Matrix code tape, Travel ranges up to 10 km, in X and Y direction, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.fa
Read head for incident light positioning system, SSI interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y directionfa
Read head for incident light positioning system, SSI interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y directionfa
Read head for incident light positioning system, RS-485 interface, Non-contact positioning on Data Matrix code tape, Travel ranges up to 10 km, in X and Y direction, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Infrared lightfa
Read head for incident light positioning system, SSI interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, Infrared lightfa
Read head for incident light positioning system, SSI interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y directionfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, Serial interface RS 485, addressable, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Visible red light, Fixed cable, Terminating resistor, switchable, Synchronization optionfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Visible red light, Fixed cable, Terminating resistor, switchable, Timestamp of the image capture, Synchronization optionfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Visible red light, Fixed cable, Terminating resistor, switchable, Timestamp of the image capture, Synchronization optionfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, Serial interface RS 485, addressable, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Visible red light, Fixed cable, Terminating resistor, switchable, Synchronization optionfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Visible red light, Fixed cable, Terminating resistor, switchable, Timestamp of the image capturefa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, Serial interface RS 485, addressable, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Visible red light, Fixed cable, Terminating resistor, switchablefa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Visible red light, Fixed cable, Terminating resistor, switchable, Timestamp of the image capturefa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Visible red light, Fixed cable, Terminating resistor, switchable, Timestamp of the image capture, Synchronization optionfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Visible red light, Fixed cable, Terminating resistor, switchable, Timestamp of the image capture, Synchronization optionfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, TCP/IP protocol over ethernet, Non-contact positioning on Data Matrix code tape, Visible red light, Fixed cable, Timestamp of the image capture, Synchronization optionfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFIBUS interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, EtherNet/IP interface, Reading of Data Matrix control codes, Noncontact positioning with Data Matrix TAGs, Non-contact positioning on Data Matrix code tape, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, EtherNet/IP interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue light, EtherCAT interface, Output of code qualityfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared light, EtherCAT interface, Output of code qualityfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared light, EtherCAT interface, Output of code qualityfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Stationary multicode read device for all common 1-D, 2-D and Pharmacodes at speeds of 10 m/s, XVGA resolution, Ethernetfa
Optical Print Inspector, reads all common 1-D and 2-D codes, detects logos, Ethernet, RS 232, speeds of up to 6 m/sfa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-free, Output of code quality, Pollution detectionfa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-free, Output of code quality, Pollution detectionfa
Read head for incident light positioning system, SIL 3 (EN 61508), PROFINET interface, Category 4 PL e (EN ISO 13849), PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-free, Output of code quality, Pollution detectionfa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-free, Output of code quality, Pollution detectionfa
Event camera for recording video sequences with Livestream function;
mounting distance: 0.05 m to infinite;
internal video ring buffer with a pre-run buffer for recording an event up to 60 seconds before and after a trigger event;
trigger video/image capture via UDP, HTTP REST API, or a digital hardware inputfa
Event camera for recording video sequences with Livestream function;
mounting distance: 0.05 m to infinite;
internal video ring buffer with a pre-run buffer for recording an event up to 60 seconds before and after a trigger event;
trigger video/image capture via UDP, HTTP REST API, or a digital hardware inputfa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFIBUS interfacefa
Read head for use with the safe evaluation unit PUS-* (series), RS-485 interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Traverse distance up to 100 km , Output of code quality, Pollution detectionfa
Mutlak değerli konumlandırma sistemleri safePXV ve safePGV

Yeni mutlak değerli konumlandırma sistemleri safePXV ve safePGV, ilk kez tek bir sensörle SIL 3/PL e güvenlik seviyesini karşılıyor…

Pepperl+Fuchs Fonksiyonel Güvenlik Merkezi

SIL/PL değerlendirmesi içeren yüzlerce ürün, ücretsiz araçlar ve broşürler tek bir yerde: Güvenlik işlevleri uygulamanız gerektiğinde başlangıç noktanız, "Fonksiyonel Güvenlik Merkezi"dir.