Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Systematic capability (SC) | SC 3 | |
Supply | ||
Rated voltage | 18 ... 30 V DC , loop powered | |
Power dissipation | < 1.1 W (≤ 30 V) per channel | |
Input | ||
Connection side | control side | |
Connection | terminals 7, 8, 9 | |
Test pulse length | max. 2 ms from DO card | |
Rated voltage | 18 ... 30 V DC | |
Rated current | 0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card) 1-signal: ≥ 35 mA (minimum load current DO card) |
|
Inrush current | ≤ 200 mA after 100 µs | |
Output | ||
Connection side | field side | |
Connection | channel 1: terminals 1+, 2-, 3- channel 2: terminals 4+, 5-, 6- |
|
Internal resistor | 236 Ω | |
Current | 45 mA | |
Voltage | ≥ 12 V | |
Open loop voltage | min. 23.6 V | |
Energized/De-energized delay | ≤ 20 ms / ≤ 20 ms | |
Galvanic isolation | ||
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LEDs | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2017 , EN IEC 61326-1:2021 (industrial locations) , EN IEC 61326-3-2:2018 For further information see system description. | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions |
|
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 150 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | |
Height | 119 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | FIDI 21 ATEX 0091 X | |
Marking | ![]() ![]() ![]() |
|
Output | Ex ia | |
Voltage | 25.2 V | |
Current | 110 mA | |
Power | 693 mW (linear characteristic) | |
Input | ||
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, rated insulation voltage 300 Vrms | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012 | |
International approvals | ||
UL approval | E106378 | |
Control drawing | 116-0488 | |
IECEx approval | ||
IECEx certificate | IECEx FIDI 21.0009X | |
IECEx marking | Ex ec [ia Ga] IIC T4 Gc [Ex ia Da] IIIC [Ex ia Ma] I |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
This isolated barrier is used for intrinsic safety applications.
The device supplies power to solenoids, LEDs and audible alarms located in the explosion-hazardous area.
It is loop powered, so the available energy at the output is received from the input signal. The output signal has a resistive characteristic. As a result the output voltage and current are dependent on the load and the input voltage.
At full load, 12 V at 45 mA is available for the hazardous area application.
A fault is signalized by LEDs.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation Stage | ENG | 566 KB | |
Application Report - Energy Generation in Wastwater Treatment Plants | ENG | 532 KB | |
Application Report - Generating Electricity in Coal-Fired Power Plants | ENG | 412 KB | |
Application Report - Sand Trap and Preliminary Sedimentation Stage | ENG | 448 KB | |
Application Report - Screening Systems in Sewage Treatment Plants | ENG | 577 KB | |
Application Report - Sicherer Brennstofftransport in Kohlekraftwerken | ENG | 391 KB | |
Application Report - Water Inlet in Wastewater Treatment Plants | ENG | 526 KB |
Product information | Language | File Type | File Size |
---|---|---|---|
Application Guideline Solenoid Drivers | ENG | 734 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 171 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 105 KB |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 49 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
China SITIIAS CCC Ex Certificate | 2020322316000697 (Singapore) | ALL | 1336 KB | |
DNV Marine | TAA00001WX | ALL | 106 KB | |
Europe Fiditas ATEX Category 3 (1) G ATEX Category (M1) ATEX Category (1) D | FIDI 21 ATEX 0091X | ALL | 4154 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/6092 (P576842) | ALL | 106 KB | |
USA Canada UL Hazardous Location cULus UL E106378 | CoC E106378 Rep Ref E106378-20221005 | ALL | 456 KB | |
United Kingdom CML UKEX Category (1) D UKEX Category (M1) UK-Type Examination Certificate UKEX Category 3 (1) G | CML 22UKEX2328X | ALL | 170 KB | |
Worldwide Fiditas IECEx Certificate of Conformity | IECEx FIDI 21.0009X | ALL | LINK | --- |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 146 KB | ||
Declaration of Conformity | ||||
EU-Declaration of conformity | TDOC-6611BENG | ENG | 233 KB | |
UK-Declaration of conformity | TDOC-6987AENG | ENG | 201 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|