Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Solenoid Driver KCD2-SLD-Ex1.1545

KCD2-SLD-Ex1.1545
  • 1-channel isolated barrier
  • 24 V DC supply (bus or loop powered)
  • Output 45 mA at 15 V DC
  • Line fault transparency (LFT)
  • Test pulse immunity
  • Housing width 12.5 mm
  • Up to SIL 3 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCD2-SLD-Ex1.1545

General specifications
Signal typeDigital Output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Systematic capability (SC)SC 3
Supply
ConnectionPower Rail or terminals 9+, 10- bus powered
Rated voltage18 ... 30 V DC
Power dissipation< 1.5 W
Power consumptionmax. 3.5 W at 45 mA output current
Input
Connection sidecontrol side
Connectionterminals 5+, 6-
limited electrical values : max. 30 V , max. 5 A
Test pulse lengthmax. 2 ms from DO card
Signal levelloop powered
1-signal: 18 ... 30 V DC (current limited to ≥ 35 mA)
0-signal: 0 ... 5 V DC
bus powered
1-signal: 15 ... 24 V DC (current limited at 5 mA)
0-signal: 0 ... 5 V DC
Rated currentloop powered
0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 35 mA (minimum load current DO card)
bus powered
1-signal: 5 mA
Inrush current≤ 200 mA after 100 µs
Output
Connection sidefield side
Connectionterminals 1+, 2-
Internal resistorapprox. 167 Ω
Current≤ 45 mA
Voltage≥ 15 V
Current limit45 mA
Open loop voltagemin. 23.6 V
Loadnominal 0.05 ... 20 kΩ
Energized/De-energized delay≤ 20 ms / ≤ 20 ms
Line fault detection
Short-circuit< 25 Ω
Open-circuit> 50 kΩ
Test current< 500 µA
Galvanic isolation
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Power supply/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2017 , EN IEC 61326-1:2021 (industrial locations) , EN IEC 61326-3-2:2018
For further information see system description.
Degree of protectionIEC 60529:2013
Protection against electrical shockUL 61010-1:2019
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 85 g
Dimensions12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2
Height119 mm
Width12.5 mm
Depth114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateUL 23 ATEX 3027 X
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
OutputEx ia
Refer to certificate for alternative parameters.
Voltage25.2 V
Current52 mA
Power850 mW (angular characteristic curve)
Internal resistance167 Ω
Supply
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
Input
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
Collective error message
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
CertificateUL 23 ATEX 3065 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, rated insulation voltage 300 Vrms
Output/power supplysafe electrical isolation acc. to IEC/EN 60079-11, rated insulation voltage 300 Vrms
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012
International approvals
UL approvalE106378
Control drawing116-0496 (cULus)
IECEx approval
IECEx certificateIECEx ULD 23.0016X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Ex ec IIC T4 Gc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: KCD2-SLD-Ex1.1545

Function

This isolated barrier is used for intrinsic safety applications.

The device supplies power to solenoids, LEDs and audible alarms located in the explosion-hazardous area.

The device is controlled with a loop powered signal or a bus powered logic signal.

The device is immune to the test pulses of various control systems.

The device simulates a minimum load at the input. The minimum load is set via the mode of operation. In the loop-powered mode of operation, a minimum load of 35 mA is simulated. In the bus-powered mode of operation, a minimum load of 5 mA is simulated.

The line fault transparency function can display a line fault in the field by a change in impedance at the switching input of the solenoid driver.

A fault is indicated by LEDs and output via a fault indication output.

Product Documentation: KCD2-SLD-Ex1.1545

Language Selection:
Product informationLanguageFile TypeFile Size
Application Guideline Solenoid DriversENGPDF734 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KCD2-SLD-Ex1.1545

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3087 KB

Associated Products: KCD2-SLD-Ex1.1545

Matching System Components

308.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa
160.00  USD

Contact Us

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
151.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Accessories
2-pin screw terminal, For KC modules of K-System, Packaging unit: 5 pieces greenpa
2-pin screw terminal, For KC modules of K-System, Packaging unit: 5 pieces bluepa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.