Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 11+, 12- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 0.5 W | |
Power consumption | 0.6 W | |
Input | ||
Connection side | field side | |
Connection | terminals 4-, 5-, 3+, 2+, 1+ | |
Potentiometer | ||
Types of measuring | 3-, 4-, 5-wire technology | |
Nominal resistance | 800 Ω to 100 kΩ | |
Supply voltage | approx. 4.7 V | |
Lead resistance | 5 % of the potentiometer resistance (adjustable) | |
Output | ||
Connection side | control side | |
Connection | terminals 7-, 8+ | |
Voltage output | 0 ... 5 V | |
Output resistance | max. 30 Ω | |
Transfer characteristics | ||
Accuracy | 0.05 % | |
Deviation | ||
Linearity | ≤ ± 5 mV | |
Influence of ambient temperature | ≤ 0.5 mV/K | |
Rise time | 10 to 90 % ≤ 8 ms; 10 to 90 % within 1 % of span ≤ 25 ms | |
Galvanic isolation | ||
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Control elements | potentiometer | |
Configuration | via potentiometer | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 120 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 00 ATEX 7171 | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I | |
Voltage | 10.4 V DC | |
Current | 31.4 mA | |
Power | 82 mW | |
Supply | ||
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
Output | ||
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
Certificate | TÜV 02 ATEX 1797 X | |
Marking | II 3G Ex nA II T4 | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0129 | |
UL approval | ||
Control drawing | 116-0173 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx BAS 10.0060 IECEx BAS 10.0061X |
|
IECEx marking | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I Ex ec IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC002476 |
ETIM 8.0 | EC002476 |
ETIM 7.0 | EC002476 |
ETIM 6.0 | EC002476 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications. It provides the source voltage to a potentiometer and transfers its wiper position from hazardous areas to safe areas. It then converts the signal to a 0 V ... 5 V voltage output (consistant with 0 mA ... 20mA current output, see for example KFD2-PT2-Ex1-4).
The unit can be used in a 3-, 4-, or 5-wire configuration depending on the required measurement accuracy. Terminals 2 and 5 are used as the sense line for the potentiometer lead resistance compensation in a 5-wire configuration.
The barrier’s potentiometer can be used to compensate for lead resistance up to 5 % of the hazardous area potentiometer value.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Energy Generation in Wastwater Treatment Plants | ENG | 532 KB | |
Application Report - Generating Electricity in Coal-Fired Power Plants | ENG | 412 KB | |
Application Report - Screening Systems in Sewage Treatment Plants | ENG | 577 KB | |
Application Report - Sicherer Brennstofftransport in Kohlekraftwerken | ENG | 391 KB | |
Application Report - Water Inlet in Wastewater Treatment Plants | ENG | 526 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 170 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1854 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 57 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Australia Test Safe | ANZEx 17.3006X | ALL | 6788 KB | |
Baseefa IECEx Certificate of Conformity | IECEx BAS 10.0060 | ALL | LINK | --- |
Baseefa IECEx Certificate of Conformity | IECEx BAS 10.0061X | ALL | LINK | --- |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
China SITIIAS CCC Ex Certificate | 2021322316004108 (Singapore) | ALL | 1341 KB | |
Europe Baseefa II (1) D ATEX Category (M1) ATEX Category (1) D ATEX Category (1) G | BAS 00 ATEX 7171 | ALL | 3144 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 02 ATEX 1797X | ALL | 1285 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/5776 (P477234) | ALL | 528 KB | |
Japan TIIS | TC16186 | ALL | 1875 KB | |
Korea KOSHA | 19-AV4BO-0435 | ALL | 72 KB | |
Pepperl+Fuchs Functional Safety Assessment | FS-0058PF-20A | ALL | 81 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20140902 - E106378 RepRef 20011030 | ALL | 429 KB | |
USA FM | CoC 1Z2A1.AX | ALL | 78 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Ukraine SERTIS Ex | SC 21.0646 X | ALL | 12351 KB | |
United Kingdom Baseefa UKEX Category (1) D UKEX Category (1) G UKEX Category (M1) | BAS21UKEX0427 | ALL | 303 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 1092 KB | ||
Control drawing FM / Control drawing FM | ALL | 58 KB | ||
Declaration of Conformity | ||||
EU-Declaration of conformity | TDOC-0055DENG | ENG | 184 KB | |
UK-Declaration of conformity | TDOC-7081AENG | ENG | 153 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|