Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | terminals 14+, 15- or power feed module/Power Rail | |
Rated voltage | 20 ... 30 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | ≤ 0.8 W | |
Power consumption | max. 0.8 W | |
Interface | ||
Programming interface | programming socket | |
Input | ||
Connection side | field side | |
Connection | terminals 1, 2, 3; 4, 5, 6 | |
RTD | type Pt10, Pt50, Pt100, Pt500, Pt1000 (EN 60751: 1995) type Pt10GOST, Pt50GOST, Pt100GOST, Pt500GOST, Pt1000GOST (6651-94) type Cu10, Cu50, Cu100 (P50353-92) type Ni100 (DIN 43760) |
|
Measuring current | approx. 200 µA with RTD | |
Types of measuring | 2-, 3-wire connection | |
Lead resistance | max. 50 Ω per line | |
Measurement loop monitoring | sensor breakage, sensor short-circuit | |
Thermocouples | type B, E, J, K, N, R, S, T (IEC 584-1: 1995) type L (DIN 43710: 1985) type TXK, TXKH, TXA (P8.585-2001) |
|
Cold junction compensation | external and internal | |
Measurement loop monitoring | sensor breakage | |
Potentiometer | 0 ... 20 kΩ (2-wire connection), 0.8 ... 20 kΩ (3-wire connection) | |
Voltage | selectable within the range -100 ... 100 mV | |
Input resistance | ≥ 1 MΩ (-100 ... 100 mV) | |
Output | ||
Connection side | control side | |
Voltage output | 0 ... 5 V or 1 ... 5 V ; output resistance: ≤ 5 Ω ; load: ≥ 10 kΩ | |
Connection | output I: terminals 7-, 8+ output II: terminals 10-, 11+ |
|
Fault signal | downscale 0 V or 0.5 V, upscale 5.375 V | |
Transfer characteristics | ||
Deviation | ||
After calibration | Pt100: ± (0.06 % of measurement value in K + 0.1 K (4-wire connection)) thermocouple: ± (0.05 % of measurement value in °C + 1 K (1.2 K for types R and S)) , includes ± 0.8 K fault of the cold junction compensation (CJC) mV: ± 50 µV potentiometer: ± 0.05 % of full scale, (excludes faults due to lead resistance) output: 1 to 5 V output: ± 4 mV from 0 to 103.1 % of span; 0 to 5 V output: ± 4 mV from 0.3 to 102.5 % of span |
|
Influence of ambient temperature | Pt100: ± (0.0015 % of measurement value in K + 0.0075 % of span)/K ΔTamb*) thermocouple: ± (0.02 K + 0.005 % of measurement value in °C + 0.0075 % of span)/K ΔTamb*) , influence of cold junction compensation (CJC) included: mV: ± (0.01 % of measurement value + 0.0075 % of span)/K ΔTamb*) potentiometer: ± 0.0075 % of span/K ΔTamb*) *) ΔTamb = ambient temperature change referenced to 23 °C (296 K) |
|
Influence of supply voltage | < 0.01 % of span | |
Reaction time | worst case value (sensor breakage and/or sensor short circuit detection enabled) mV: 1.2 s, thermocouples with CJC: 1.4 s, thermocouples with fixed ref. temp: 1.4 s, 3- or 4-wire RTD: 1.1 s, 2-wire RTD: 920 ms, Potentiometer: 3-wire connection 2.8 s, 2-wire connection 2.25 s |
|
Galvanic isolation | ||
Output/supply, programming input | functional insulation, rated insulation voltage 50 V AC There is no electrical isolation between the programming input and the supply. The programming cable provides galvanic isolation so that ground loops are avoided. |
|
Indicators/settings | ||
Display elements | LEDs | |
Configuration | via PACTware | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2004 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 130 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | |
Height | 119 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 04 ATEX 143 | |
Marking | ![]() ![]() ![]() |
|
Input | Ex ia | |
Inputs | terminals 1, 2, 3, 4, 5, 6 (for passive equipment) | |
Voltage | 9 V | |
Current | 22 mA | |
Power | 50 mW | |
Analog outputs, power supply, collective error | ||
Maximum safe voltage | 250 V (Attention! This is not the rated voltage.) | |
Interface | ||
Maximum safe voltage | 250 V (Attention! The rated voltage is lower.), RS 232 | |
Certificate | TÜV 02 ATEX 1797 X | |
Marking | ![]() |
|
Galvanic isolation | ||
Input/Other circuits | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 , EN 50303:2000 | |
International approvals | ||
UL approval | ||
Control drawing | 116-0410 | |
CSA approval | ||
Control drawing | 116-0314 (cCSAus) 116-0347 |
|
IECEx approval | ||
IECEx certificate | IECEx TUN 07.0003 IECEx CML 16.0126X |
|
IECEx marking | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I Ex nA IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210129 |
ECLASS 12.0 | 27210129 |
ECLASS 11.0 | 27210129 |
ECLASS 10.0.1 | 27210129 |
ECLASS 9.0 | 27210129 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 6.0 | EC002919 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
The device converts the signal of a resistance thermometer, thermocouple, or potentiometer to a proportional output voltage.
The device can also be configured as a signal splitter.
The removable terminal block K-CJC-** is available as an accessory for internal cold junction compensation of thermocouples.
A fault is signalized by LEDs acc. to NAMUR NE44 and a separate collective error message output.
The device is easily configured by the use of the PACTware configuration software.
For additional information, refer to the manual and www.pepperl-fuchs.com.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Energy Generation in Wastwater Treatment Plants | ENG | 532 KB | |
Application Report - Generating Electricity in Coal-Fired Power Plants | ENG | 412 KB | |
Application Report - Screening Systems in Sewage Treatment Plants | ENG | 577 KB | |
Application Report - Sicherer Brennstofftransport in Kohlekraftwerken | ENG | 391 KB | |
Application Report - Water Inlet in Wastewater Treatment Plants | ENG | 526 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 168 KB | |
Functional Safety Manual | ENG | 1486 KB | |
Manuals | |||
Manual KF**-UT2-(Ex)*(-1) | ENG | 1682 KB | |
Manual | ENG | 3685 KB | |
Installation and configuration guide Device Type Manager (DTM) | ENG | 8665 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2510 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 1510 KB |
Frameworks | Release Info | File Type | File Size |
---|---|---|---|
PACTware 4.1 SP6 / PACTware 4.1 SP6 | 4.1.0.53 | ZIP | 43327 KB |
PACTware 5.0 / PACTware 5.0 | 5.0.5.31 | ZIP | 44203 KB |
Device Description Files/Drivers | |||
DTM Collection Interface Technology 2 / DTM Collection Interface Technology 2 | 1.4.110.76 | ZIP | 32633 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|