Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Terminal Block with Test Plug Socket KF-STP-5GN

KF-STP-5GN
  • 3-pin screw terminal
  • For KF modules of K-System
  • Integrated test sockets for connection of HART communicators
  • Packaging unit: 5 pieces green

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KF-STP-5GN

Product Description
Terminal block for KF modules, 3-pin screw terminal, with test sockets, green
General specifications
Number of pins3
Mechanical specifications
Core cross sectionmax. 2.5 mm2
Material
Colorgreen
Massapprox. 5 g
Dimensions15.1 x 15 x 21 mm (0.6 x 0.6 x 0.83 inch)
Construction typescrew terminal with integrated test sockets , removable
Structureone-rowed
General information
Packing unit5 item(s)

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127279290
ETIM 9.0EC002637
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121410

Details: KF-STP-5GN

Function

The terminal block is suitable for KSystem applications.

The green terminal block is used for connection of field signals as well as the connection of control signals.

This terminal block has integrated test sockets for connection of HART communicators.

The terminal block can be coded with the provided coding pins KF-CP.

Associated Products: KF-STP-5GN

Accessory of

700.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

2-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DC, Field device: 2-wire transmitterpa

1-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Signal splitter (1 input and 2 outputs), Dual output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DCpa
1-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DC, Field device: 2-wire transmitterpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Signal splitter (1 input and 2 outputs), Dual output 4 mA ... 20 mA current sink/current source, Terminals with test points, High field voltage 17 V DC, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3pa
612.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Signal splitter (1 input and 2 outputs), Dual output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DCpa
2-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Rated voltage: 18 ... 30 V DC, Field device: 2-wire transmitter, Field device [2]: 3-wire transmitter, Field device [3]: current sourcepa
685.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Signal splitter (1 input and 2 outputs), Dual output 0/4 mA ... 20 mA, Terminal blocks with test sockets, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 3, Rated voltage: 20 ... 35 V DC, Field device: 2-wire transmitterpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Signal splitter (1 input and 2 outputs), Dual output 0/4 mA ... 20 mA, Terminal blocks with test sockets, High field voltage 17.6 V DC, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 3, Rated voltage: 20 ... 35 V DCpa
419.00  USD

Contact Us

1-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, HART-IP or transmitter power supply, Low voltage drop, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: < 30 V DC , loop poweredpa
465.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 0/4 mA ... 20 mA, Terminals with test points, High field voltage 17.6 V DC, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 35 V DC, Field device: 2-wire transmitter, Field device [2]: 3-wire transmitterpa
768.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

2-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire SMART transmitters, Output 0/4 mA ... 20 mA, Terminals with test points, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 35 V DC, Field device: 2-wire transmitter, Signal: 0/4 ... 20 mA, Signal: 2 x 0/4 ... 20 mA (current source)pa
415.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Rated voltage: 18 ... 30 V DC, Field device: 2-wire transmitter, Field device [2]: 3-wire transmitter, Field device [3]: current sourcepa
1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 4 mA ... 20 mA current sink/current source, Terminals with test points, High field voltage 17 V DC, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DC, Field device: 2-wire transmitterpa
1-channel signal conditioner, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, HART-IP or transmitter power supply, Low voltage drop, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: < 30 V DC , loop poweredpa
465.00  USD

Contact Us

1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 0/4 mA ... 20 mA, Terminals with test points, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 35 V DC, Field device: 2-wire transmitter, Field device [2]: 3-wire transmitter, Field device [3]: current sourcepa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.