Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Terminal Block with Test Plug Socket KF-CTT-5BU

KF-CTT-5BU
  • 3-pin spring terminal with push-in connection technology
  • For KF modules of K-System
  • Integrated test sockets for connection of HART communicators
  • Packaging unit: 5 pieces blue

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KF-CTT-5BU

Product Description
Terminal block for KF modules, 3-pin spring terminal, with test sockets, blue
General specifications
Number of pins3
Mechanical specifications
Core cross sectionmax. 2.5 mm2
Material
Colorblue
Massapprox. 5 g
Dimensions15.1 x 15 x 25.1 mm (0.6 x 0.6 x 1 inch)
Construction typespring terminal with integrated test sockets , removable
Structureone-rowed
General information
Packing unit5 item(s)

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127279290
ETIM 9.0EC002637
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121410

Details: KF-CTT-5BU

Function

The terminal block is suitable for KSystem applications.

The blue terminal block is used for connection of signals from or in the hazardous area.

This terminal block has integrated test sockets for connection of HART communicators.

The terminal block can be coded with the provided coding pins KF-CP.

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.