Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product KFD2-SR2-Ex2.W.SM
Not available for purchase
Not available for purchase

Standstill Monitor KFD2-SR2-Ex2.W.SM

KFD2-SR2-Ex2.W.SM
  • 1-channel
  • Control circuit EEx ia IIC
  • Additional input for rotation direction detecion or start-up override
  • 2 relay outputs
  • Input frequency ≤ 2 kHz
  • EMC acc. to NAMUR NE 21
  • Diagnosis LEDs for rotation detection, signal below the trip value, operating voltage and hardware error
  • LB/SC monitoring
  • Collective error message via Power Rail
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-SR2-Ex2.W.SM

Product Description
24 V DC
General specifications
Pre-selectionsingle
Programmingvia DIP switch and programmable
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 30 V DC
Power consumptionmax. 1.5 W
Input
ConnectionInput I: terminals 1+, 2+, 3- ;
Input II: terminals 4+, 5+, 6-
Rated valuesacc. to EN 60947-5-6 (NAMUR), see manual for electrical data
Open circuit voltage/short-circuit currentapprox. 8 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Control inputsensor power supply approx. 8.2 V, impedance 1.2 kΩ
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I > 6 mA
Pulse duration> 200 µs for standstill monitoring,
> 250 µs for rotation direction detecion
Output
Connectionoutput I: terminals 7, 8, 9 ; output II: terminals 10, 11, 12
Relay2 changeover contacts
Contact loading253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Mechanical life5 x 106 switching cycles
Trip valuefor standstill monitoring:
0.1 Hz; 0.5 Hz; 2 Hz; 10 Hz
adjustable via DIP switch (S1 and S2)
Transfer characteristics
Accuracy± 5 %
Start-up override5 seconds or 20 seconds, programmable
Frequency range≤ 2 kHz
Rotation direction detection90° phase difference between pulse input signal 1 and 2, overlapping ≥ 125 µs
Galvanic isolation
Output/power supplyreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Output/Outputreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN 61326
Conformity
Degree of protectionIEC 60529
Protection against electrical shockIEC 61140
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 150 g
Dimensions20 mm x 118 mm x 115 mm
Height118 mm
Width20 mm
Length115 mm
Data for application in connection with hazardous areas
EU-type examination certificatePTB 00 ATEX 2080 , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II (1)GD [EEx ia] IIC [circuit(s) in zone 0/1/2]
InputEEx ia IIC
Voltage10.5 V
Current13 mA
Power34 mW (linear characteristic)
Supply
Maximum safe voltage253 V AC / 125 V DC (Attention! Um is no rated voltage.)
Output
Contact loading253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load; 130 V DC/20 mA resistive load
Maximum safe voltage253 V AC (Attention! The rated voltage can be lower.)
Galvanic isolation
Output/power supplyreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Output/Outputreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Directive conformity
Directive 94/9/ECEN 50014, EN 50020, EN 50021

Classifications

SystemClasscode
ECLASS 13.027210128
ECLASS 12.027210128
ECLASS 11.027210128
ECLASS 10.0.127210128
ECLASS 9.027210128
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC002918
ETIM 8.0EC002918
ETIM 7.0EC002918
ETIM 6.0EC002918
ETIM 5.0EC002475
UNSPSC 12.139121007

Details: KFD2-SR2-Ex2.W.SM

Product Documentation: KFD2-SR2-Ex2.W.SM

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Safety instructions standstill controller KFD2-SR2-**-2.W.SMENGPDF108 KB
Manuals
ManualENGPDF3685 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.