Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Input | |
Supply | ||
Connection | terminals 23+, 24- or power feed module/Power Rail | |
Rated voltage | 20 ... 30 V DC | |
Rated current | approx. 130 mA | |
Power dissipation | 2.2 W | |
Power consumption | 2.5 W | |
Input | ||
Connection | input I: terminals 1+, 3- input II: terminals 4+, 6- input III: terminals 13+, 14- (reset) input IV: Terminals 15+, 14- (Hold) |
|
Function | reset: rotation direction signaling: reset in preferred direction (left-hand rotation) slip monitoring: reset slip error hold: slip monitoring: if the input is bridged, the Hold function becomes active. Lead fault is only indicated by relay 2 and combined fault indication. The condition of the relay is hold during fault. |
|
Input I, II | acc. to EN 60947-5-6 (NAMUR) | |
Open circuit voltage/short-circuit current | 8.2 V / 10 mA | |
Pulse duration | min. 200 µs overlapping by rotation direction signaling: ≥ 100 µs | |
Input frequency | rotation direction monitoring 0.001 ... 1000 Hz slip monitoring 10 ... 1000 Hz | |
Line fault detection | breakage I ≤ 0.15 mA; short-circuit I > 6.5 mA | |
Input III, IV | ||
Active/Passive | I > 4 mA (for min. 100 ms) / I < 1.5 mA | |
Open circuit voltage/short-circuit current | 18 V / 5 mA | |
Output | ||
Connection | output I: terminals 10, 11, 12 output II: terminals 16, 17, 18 output III: terminals 19+, 20- output IV: terminals 21+, 20- |
|
Output I, II | signal , relay | |
Contact loading | 250 V AC / 2 A / cos φ ≥ 0.7 ; 40 DC / 2 A | |
Mechanical life | 5 x 107 switching cycles | |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
Output III and IV | signal , electronic output, passive | |
Contact loading | 40 V DC | |
Signal level | 1-signal: (L+) -2.5 V (50 mA, short-circuit/overload proof) 0-signal: switched off (off-state current ≤ 10 µA) |
|
Programming interface | ||
Connection | programming socket | |
Interface | RS 232 | |
Transfer characteristics | ||
Input I | ||
Resolution | slip monitoring : 1 % | |
Influence of ambient temperature | 0.003 %/K (30 ppm) | |
Output I, II | ||
Response delay | ≤ 200 ms | |
Galvanic isolation | ||
Output I, II/other circuits | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Mutual output I, II, III | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Mutual output I, II, IV | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Output III, IV/power supply and collective error | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Output III/IV/Start-up override | functional insulation acc. to DIN EN 50178, rated insulation voltage 300 Veff | |
Start-up override/power supply and collective error | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Interface/power supply | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Interface/output III, IV | functional insulation acc. to DIN EN 50178, rated insulation voltage 300 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Low voltage | ||
Directive 2006/95/EC | EN 50178:1997 | |
Conformity | ||
Insulation coordination | EN 50178 | |
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 300 g | |
Dimensions | 40 x 100 x 115 mm (1.6 x 3.9 x 4.5 inch) | |
Height | 100 mm | |
Width | 40 mm | |
Length | 115 mm | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | TÜV 99 ATEX 1471 , for additional certificates see www.pepperl-fuchs.com | |
Marking | ![]() |
|
Supply | ||
Maximum safe voltage | 40 V DC (Attention! Um is no rated voltage.) | |
Input I and II | terminals 1+, 3-; 4+, 6- EEx ia IIC | |
Voltage | 10.1 V | |
Current | 13 mA | |
Power | 34 mW (linear characteristic) | |
Input III and IV | terminals 13+, 14-; 15+, 14- non-intrinsically safe | |
Maximum safe voltage | 40 V DC (Attention! Um is no rated voltage.) | |
Output I, II | terminals 10, 11, 12; 16, 17, 18 non-intrinsically safe | |
Maximum safe voltage | 253 V AC / 40 V DC (Attention! Um is no rated voltage.) | |
Contact loading | 253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load (TÜV 99 ATEX 1471) 50 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load (TÜV 02 ATEX 1885 X) |
|
Output III and IV | terminals 19, 20, 21 non-intrinsically safe | |
Maximum safe voltage | 40 V DC (Attention! Um is no rated voltage.) | |
Certificate | TÜV 02 ATEX 1885 X , observe statement of conformity | |
Marking | ![]() |
|
Galvanic isolation | ||
Input/Other circuits | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 50014, EN 50020, EN 50021 |
System | Classcode |
---|---|
ECLASS 13.0 | 27210128 |
ECLASS 12.0 | 27210128 |
ECLASS 11.0 | 27210128 |
ECLASS 10.0.1 | 27210128 |
ECLASS 9.0 | 27210128 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 6.0 | EC002918 |
ETIM 5.0 | EC002475 |
UNSPSC 12.1 | 39121007 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual KF**-UFT-(Ex)2.D | ENG | 351 KB | |
Manual | ENG | 3685 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe TUV Nord ATEX Category 3 G | TÜV 02 ATEX 1885X | ALL | 1101 KB |