Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product KFU8-UFT-Ex2.D
Not available for purchase
Not available for purchase

Frequency current converter with trip value monitoring as well as rotation direction and slip signalling KFU8-UFT-Ex2.D

KFU8-UFT-Ex2.D
  • 2 frequency inputs
  • 2 control inputs
  • 2 relay outputs
  • 2 electronic outputs, isolated
  • Analog output 0/4 mA ... 20 mA
  • Lead monitoring (can be deactivated)
  • Parameterization via keypad
  • Input frequency 0.001 Hz ... 1 kHz (slip monitor function 10 Hz ... 1 kHz)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFU8-UFT-Ex2.D

Product Description
48 V AC ... 253 V AC/20 V DC ... 90 V DC
Supply
Connectionterminals 23, 24
Rated voltage20 ... 90 V DC / 48 ... 253 V AC
Rated currentapprox. 130 mA
Power dissipation2.2 W / 3.5 VA
Power consumption2.5 W / 5 VA
Input
Connectioninput I: terminals 1+, 3-
input II: terminals 4+, 6-
input III: terminals 13+, 14- (control input 1)
input IV: terminals 15+, 14- (control input 2)
Input I, IIacc. to EN 60947-5-6 (NAMUR)
Open circuit voltage/short-circuit current8.2 V / 10 mA
Pulse durationmin. 250 µs , overlap on direction of rotation signal: ≥ 125 µs
Input frequencyrotation direction monitoring 0.001 ... 1000 Hz slip monitoring 10 ... 1000 Hz
Line fault detectionbreakage I ≤ 0.15 mA; short-circuit I > 6.5 mA
Input III, IV
Active/PassiveI > 4 mA (for min. 100 ms) / I < 1.5 mA
Open circuit voltage/short-circuit current18 V / 5 mA
Output
Connectionoutput I: terminals 10, 11, 12
output II: terminals 16, 17, 18
output III: terminals 19+, 20-
output IV: terminals 21+, 20-
output V: terminals 7-, 8+
Output I, IIsignal , relay
Contact loading250 V AC / 2 A / cos φ ≥ 0.7 ; 40 DC / 2 A
Mechanical life5 x 107 switching cycles
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Output III and IVsignal , electronic output, passive
Contact loading40 V DC
Signal level1-signal: (L+) -2.5 V (50 mA, short-circuit/overload proof)
0-signal: switched off (off-state current ≤ 10 µA)
Output Vanalog
Current range0 ... 20 mA or 4 ... 20 mA
Open loop voltagemax. 24 V DC
Loadmax. 650 Ω
Fault signaldownscale I ≤ 3.6 mA, upscale I ≥ 21.5 mA (acc. NAMUR NE43)
Programming interface
Connectionprogramming socket
InterfaceRS 232
Transfer characteristics
Input I and II
Measurement range0.001 ... 1000 Hz
Resolutionslip monitoring: 1% frequency measurement: 0,1% of measured value; but >0.001Hz
Accuracyslip monitoring: 1% frequency measurement: 0.5% of measured value; but >0.001Hz
Measuring timefrequency measurement: < 100 ms
Influence of ambient temperature0.003 %/K (30 ppm)
Output I, II
Response delay≤ 200 ms
Output V
Resolution< 10 µA
Accuracy< 30 µA
Influence of ambient temperature0.005 %/K (50 ppm)
Galvanic isolation
Input III, IV/power supplyreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Output I, II/other circuitsreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Mutual output I, II, IIIreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Mutual output I, II, IV reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Output III, IV/power supplyreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Output III, IV/input III, IVBasic insulation according to EN 50178, rated insulation voltage 300 Veff
Output III, IV/VBasic insulation according to EN 50178, rated insulation voltage 300 Veff
Output V/power supplyBasic insulation according to EN 50178, rated insulation voltage 300 Veff
Interface/power supplyreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Interface/output III, IVfunctional insulation acc. to EN 50178, rated insulation voltage 300 Veff
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN 61326
Low voltage
Directive 73/23/EECEN 50178
Conformity
Insulation coordinationEN 50178
Galvanic isolationEN 50178
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Protection against electrical shockIEC 61140
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Mass300 g
Dimensions40 x 100 x 115 mm (1.6 x 3.9 x 4.5 inch)
Height100 mm
Width40 mm
Length115 mm
Data for application in connection with hazardous areas
EU-type examination certificateTÜV 99 ATEX 1471 , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II (1)GD [EEx ia] IIC [circuit(s) in zone 0/1/2]
Supply
Maximum safe voltage253 V AC / 125 V DC (Attention! Um is no rated voltage.)
Input I and IIterminals 1+, 3-; 4+, 6- EEx ia IIC
Voltage Uo10.1 V
Current Io13 mA
Power Po34 mW (linear characteristic)
Input III and IVterminals 13+, 14-; 15+, 14- non-intrinsically safe
Maximum safe voltage Um40 V DC (Attention! Um is no rated voltage.)
Output I, IIterminals 10, 11, 12; 16, 17, 18 non-intrinsically safe
Maximum safe voltage253 V AC / 40 V DC (Attention! Um is no rated voltage.)
Contact loading253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load (TÜV 99 ATEX 1471)
50 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load (TÜV 02 ATEX 1885 X)
Output III and IVterminals 19, 20, 21 non-intrinsically safe
Maximum safe voltage Um40 V DC (Attention! Um is no rated voltage.)
Output Vterminals 8+, 7- non-intrinsically safe
Maximum safe voltage Um40 V DC (Attention! Um is no rated voltage.)
InterfaceRS 232
Maximum safe voltage40 V DC (Attention! Um is no rated voltage.)
Galvanic isolation
Input/Other circuitssafe galvanic isolation acc. to EN 50020, voltage peak value 375 V
Directive conformity
Directive 94/9/ECEN 50014, EN 50020

Classifications

SystemClasscode
ECLASS 13.027210128
ECLASS 12.027210128
ECLASS 11.027210128
ECLASS 10.0.127210128
ECLASS 9.027210128
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC002918
ETIM 8.0EC002918
ETIM 7.0EC002918
ETIM 6.0EC002918
ETIM 5.0EC002475
UNSPSC 12.139121007

Details: KFU8-UFT-Ex2.D

Product Documentation: KFU8-UFT-Ex2.D

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Operator card KF**-UFT-**2.D / Bedienkarte KF**-UFT-**2.DALLPDF831 KB
Manuals
Manual KF**-UFT-(Ex)2.DENGPDF1611 KB
ManualENGPDF3685 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.