Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product KFA6-DWB-Ex1.D
Not available for purchase
Not available for purchase

Rotation Speed Monitor KFA6-DWB-Ex1.D

KFA6-DWB-Ex1.D
  • 1-channel isolated barrier
  • 230 V AC supply
  • Dry contact or NAMUR inputs
  • Input frequency 1 mHz ... 5 kHz
  • 2 relay contact outputs
  • Start-up override
  • Configurable by keypad
  • Line fault detection (LFD)
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFA6-DWB-Ex1.D

Product Description
230 V AC
General specifications
Signal typeDigital Input
Supply
Connectionterminals 23, 24
Rated voltage230 V AC ± 10 %
Rated current18 mA
Power dissipation/power consumption≤ 2 VA / 2 VA
Input
ConnectionInput I: intrinsically safe: terminals 1+, 3-
Input II: non-intrinsically safe: terminals 13+, 14-
Input Iacc. to EN 60947-5-6 (NAMUR)
Pulse duration> 50 µs
Input frequency0.001 ... 5000 Hz
Line fault detectionbreakage I ≤ 0.15 mA; short-circuit I > 6.5 mA
Input IIstartup override: 1 ... 1000 s, adjustable in steps of 1 s
Active/PassiveI > 4 mA (for min. 100 ms)/ I < 1 mA
Open circuit voltage/short-circuit current18 V / 5 mA
Output
Connectionoutput I: terminals 10, 11, 12
output II: terminals 16, 17, 18
Output I, IIsignal, relay
Contact loading250 V AC / 2 A / cos φ ≥ 0.7 ; 40 V DC / 2 A
Mechanical life5 x 107 switching cycles
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Transfer characteristics
Input I
Measurement range0.001 ... 5000 Hz
Resolution0.1 % of measured value , ≥ 0.001 Hz
Accuracy0.1 % of measured value , > 0.001 Hz
Measuring time< 100 ms
Influence of ambient temperature0.003 %/K (30 ppm)
Output I, II
Response delay≤ 200 ms
Galvanic isolation
Input I/other circuitsreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output I, II against eachotherreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output I, II/other circuitsreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Start-up override/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Low voltage
Directive 2006/95/ECEN 61010-1:2010
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Mass300 g
Dimensions40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) , housing type C2
Height115 mm
Width40 mm
Length118 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateTÜV 99 ATEX 1408 , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II (1)GD, I (M1) [Ex ia] IIC, [Ex iaD], [Ex ia] I (-20 °C ≤ Tamb ≤ 60 °C)
Supply
Maximum safe voltage253 V AC (Attention! Um is no rated voltage.)
Input Iterminals 1+, 3- Ex ia IIC, Ex iaD
Voltage Uo10.1 V
Current Io13.5 mA
Power Po34 mW (linear characteristic)
Input IIterminals 13+, 14- non-intrinsically safe
Maximum safe voltage Um40 V (Attention! The rated voltage can be lower.)
Output I, IIterminals 10, 11, 12; 16, 17, 18 non-intrinsically safe
Maximum safe voltage253 V (Attention! The rated voltage can be lower.)
Contact loading253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load (TÜV 99 ATEX 1471)
Output I, II
Contact loading50 V AC/2 A/cos φ > 0.7; 40 V DC/1 A resistive load
Galvanic isolation
Input I/other circuitssafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 94/9/ECEN 60079-0:2009, EN 60079-11:2007 , EN 60079-15:2005 , EN 60079-26:2007 , EN 61241-11:2006
International approvals
FM approval
Control drawing16-538FM-12
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210128
ECLASS 12.027210128
ECLASS 11.027210128
ECLASS 10.0.127210128
ECLASS 9.027210128
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC002918
ETIM 8.0EC002918
ETIM 7.0EC002918
ETIM 6.0EC002918
ETIM 5.0EC002475
UNSPSC 12.139121007

Details: KFA6-DWB-Ex1.D

Product Documentation: KFA6-DWB-Ex1.D

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Operator card KF**-DWB-**1.D / Bedienkarte KF**-DWB-**1.DALLPDF843 KB
Manuals
Manual KF**-DWB-(Ex)1.DENGPDF1113 KB
ManualENGPDF3685 KB

Design / Simulation: KFA6-DWB-Ex1.D

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP657 KB
CAD 3-D / CAD 3-DALLSTP870 KB
CAD Portal / CAD PortalALLLINK---
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ70 KB

Approvals: KFA6-DWB-Ex1.D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe TUV Nord ATEX Category 3 GTÜV 02 ATEX 1885XALLPDF1101 KB
exida Functional Safety AssessmentP+F 04/03-15 R016ALLPDF337 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.