Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Print mark contrast sensor DK10-LAS/9S50/76a/110/124

DK10-LAS/9S50/76a/110/124
  • Laser print mark contrast sensor for recording very small print marks
  • Large focus depth range from 3 mm ... 300 mm
  • Laser class 2, eyesafe
  • Adjustable sensitivity
  • 30 µs response time, suitable for extremely rapid scanning processes
  • Time function

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DK10-LAS/9S50/76a/110/124

Product Description
Print mark contrast sensor, 300 mm detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, push-pull output, emitter switch-off, timer function, M12 plug
General specifications
Sensor range300 mm
Detection range3 ... 300 mm
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class2
Wave length650 nm
Beam divergence< 1.5 mrad
Pulse length1.5 µs
Repetition rate108.7 kHz
max. pulse energy2.1 nJ
Light spot representationapprox. 0.8 mm at a distance of 300 mm
Ambient light limit
Continuous light40000 Lux
Functional safety related parameters
MTTFd550 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Indicators/operating means
Function indicatorLED yellow: lights up if receiver is lit (light on), lights up if receiver is not lit (dark on)
Control elementsLight-on/dark-on changeover switch, sensitivity adjuster
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current≤ 55 mA
Input
Test inputemitter deactivation with +Ub
Output
Switching typelight/dark on switchable
Signal outputPush-pull output, short-circuit protected, reverse polarity protected
Switching voltagePNP: UB - 2.5 V / NPN: URest 1.5 V
Switching currentmax. 200 mA
Switching frequency16.5 kHz
Response time30 µs
Timer functionrising edge , mono stable
Pulse length50 ms
Conformity
Product standardEN 60947-5-2
Laser safetyIEC 60825-1:2007
Compliance with standards and directives
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalcULus Listed , Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
Connection5-pin, M12 x 1 connector
Material
HousingPC (glass-fiber-reinforced Makrolon)
Optical faceglass
Mass200 g
Dimensions
Height85.6 mm
Width33 mm
Depth60.8 mm

Classifications

SystemClasscode
ECLASS 13.027270906
ECLASS 12.027270906
ECLASS 11.027270906
ECLASS 10.0.127270906
ECLASS 9.027270906
ECLASS 8.027270906
ECLASS 5.127270906
ETIM 9.0EC001820
ETIM 8.0EC001820
ETIM 7.0EC001820
ETIM 6.0EC001820
ETIM 5.0EC001820
UNSPSC 12.139121528

Details: DK10-LAS/9S50/76a/110/124

Function

The contrast sensor series DK10, DK2X, DKE2X and DK3X have an extreme robust and IP67 tight industrial standard housing with eight M5 metal reinforced inserts for sensor mounting. The lenses are made of high grade glass. All sensors offer different light spot shapes and orientations and have powerful push-pull outputs (NPN/PNP/push-pull).

The DK10 sensor series offers laser and LED light sources, a manual sensitivity adjustment and high sensing ranges up to 800 mm.

The DK20/DK21/DKE2X standard contrast sensor series offers a very good contrast recognition and are available in extreme robust stainless-steel housings (DKE).

The DK31/DK34/DK35 sensor series is designed for cutting edge contrast recognition at highest sensitivity level.

The series DK20/DK34 offer a static Teach-In, the DK21/DKE21/DK31/DK35 series offer a dynamic Teach-In.

Product Documentation: DK10-LAS/9S50/76a/110/124

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF445 KB

Design / Simulation: DK10-LAS/9S50/76a/110/124

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP169 KB
CAD Portal / CAD PortalALLLINK---

Approvals: DK10-LAS/9S50/76a/110/124

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
Canada USA UL Ordinary LocationUL-CA-L87056-31-90408991-0 / UL-US-L87056-11-90408991-0ALLPDF625 KB
EU Pepperl+FuchsPF08CERT1244ALLPDF503 KB

Associated Products: DK10-LAS/9S50/76a/110/124

Accessories
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 5-pin, PVC cable greyfa
Right-Angled Mounting Bracketfa
Flat Mounting Bracketfa