|
| |
Product |
|
|
The product 'DF12-11-3K/145/151' is now added to your watch list.
The product 'DF12-11-3K/145/151' is already on your watch list.
|
Print mark color sensor, 11 mm detection range, RGB light, external Teach-In, 3 push-pull outputs, M12 plug, Diffuse mode sensor for recording colored print marks on backgrounds with different colors, Color detection by means of the active three-range method, Teach-in procedure for automatic threshold value setting, 3 independent channels, 3 tolerance steps per channelfa |
|
|
|
The product 'DF20-2883/B/49/124' is now added to your watch list.
The product 'DF20-2883/B/49/124' is already on your watch list.
|
Print mark color sensor, 9.5 mm detection range, RGB light with circular light spot, external Teach-In, Teach-In button, NPN output, PNP output, M12 plug, Diffuse mode sensor for recording colored print marks on backgrounds with different colors, Teach-in procedure for automatic threshold value setting, 3 emitter colors: green, red and blue, Very short response time, Sturdy, waterproof plastic housing fa |
|
|
|
The product 'DF20/35A/49/124' is now added to your watch list.
The product 'DF20/35A/49/124' is already on your watch list.
|
Print mark color sensor, 25 mm detection range, RGB light with rectangular light spot, external Teach-In, Teach-In button, NPN output, PNP output, M12 plug, Diffuse mode sensor for recording colored print marks on backgrounds with different colors, Teach-in procedure for automatic threshold value setting, 3 emitter colors: green, red and blue, Very short response time, Optical system exchangeable by 90°fa |
|
|
|
The product 'DF20/49/124' is now added to your watch list.
The product 'DF20/49/124' is already on your watch list.
|
Print mark color sensor, 9.5 mm detection range, RGB light with rectangular light spot, external Teach-In, Teach-In button, NPN output, PNP output, M12 plug, Diffuse mode sensor for recording colored print marks on backgrounds with different colors, Teach-in procedure for automatic threshold value setting, 3 emitter colors: green, red and blue, Very short response time, Optical system exchangeable by 90°fa |
|
|
|
The product 'DF20/9S20/49/124' is now added to your watch list.
The product 'DF20/9S20/49/124' is already on your watch list.
|
Print mark color sensor, 9.5 mm detection range, RGB light with rectangular light spot, external Teach-In, Teach-In button, timer function, NPN output, PNP output, M12 plug, Diffuse mode sensor for recording colored print marks on backgrounds with different colors, Teach-in procedure for automatic threshold value setting, 3 emitter colors: green, red and blue, Very short response time, Optical system exchangeable by 90°fa |
|
|
|
The product 'DF20/B/49/124' is now added to your watch list.
The product 'DF20/B/49/124' is already on your watch list.
|
Print mark color sensor, 9.5 mm detection range, RGB light with circular light spot, external Teach-In, Teach-In button, NPN output, PNP output, M12 plug, Diffuse mode sensor for recording colored print marks on backgrounds with different colors, Teach-in procedure for automatic threshold value setting, 3 emitter colors: green, red and blue, Very short response time, Optical system exchangeable by 90°fa |
|
|
|
The product 'DK50-UV-190/115b/147' is now added to your watch list.
The product 'DK50-UV-190/115b/147' is already on your watch list.
|
Print mark luminescence scanner, detection range: 190 mm, UV light, light/dark on, Teach-In, timer function, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa |
|
|
|
The product 'DK50-UV-190/79d/115b/147' is now added to your watch list.
The product 'DK50-UV-190/79d/115b/147' is already on your watch list.
|
Print mark luminescence scanner, detection range: 190 mm, UV light, light/dark on, Teach-In, timer function, measurement output, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa |
|
|
|
The product 'DK50-UV-254/115b/147' is now added to your watch list.
The product 'DK50-UV-254/115b/147' is already on your watch list.
|
Print mark luminescence scanner, detection range: 254 mm, UV light, light/dark on, Teach-In, timer function, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa |
|
|
|
The product 'DK50-UV-254/79d/115b/147' is now added to your watch list.
The product 'DK50-UV-254/79d/115b/147' is already on your watch list.
|
Print mark luminescence scanner, detection range: 254 mm, UV light, light/dark on, Teach-In, timer function, measurement output, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa |
|
|
| |