General specifications |
Measurement range | 0.3 ... 150 m |
Reference target | Foil reflector 500 mm x 500 mm |
Light source | laser diode |
Laser nominal ratings | |
| Note | VISIBLE AND INVISIBLE LASER RADIATION , DO NOT STARE INTO BEAM |
| Laser class | Measuring laser: 1 Alignment laser: 2 |
| Wave length | Measuring laser: 905 nm Alignment laser: 660 nm |
| Beam divergence | Measuring laser: 2 mrad Alignment laser: 1 mrad |
| Pulse length | Measuring laser: 4 ns |
| Repetition rate | Measuring laser: 20 kHz |
| Maximum optical power output | Alignment laser: 0.6 mW |
| max. pulse energy | Measuring laser: 12 nJ |
Measuring method | Pulse Ranging Technology (PRT) |
Max. Motion velocity | 15 m/s |
Alignment aid | Laser pointer Laser class 2 |
Life span | > 100000 h |
Diameter of the light spot | < 35 cm at 150 m |
Ambient light limit | > 100000 Lux |
Resolution | 0.1 mm , adjustable |
Temperature influence | 0.03 mm/K |
Functional safety related parameters |
MTTFd | 89 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Function indicator | 4 LEDs |
Control elements | Control panel (4 membrane keys) for setting parameters |
Parameterization indicator | Illuminated display for displaying measured values and parameterization |
Electrical specifications |
Operating voltage | 18 ... 30 V DC |
No-load supply current | 250 mA (18 V) ... 150 mA (30 V) |
Protection class | III (operating voltage 50 V) |
Time delay before availability | < 10 s (-30 °C after 5 min.) |
Interface |
Interface type | PROFIBUS DP acc. to EN 50170 |
Transfer rate | 9.6 kbit/s ... 12 Mbit/s , adjustable |
Input/Output |
Input/output type | 2 PNP inputs/outputs, independent configuration, short-circuit protected, reverse polarity protected |
Input |
Switching threshold | low: Ue < 6 V, high: Ue > 16 V |
Output |
Switching threshold | low: Ua < 1 V, high: Ua > Ub - 1 V |
Switching current | 200 mA per output |
Compliance with standards and directives |
Directive conformity | EMC Directive 2004/108/EC |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 |
| Laser class | IEC 60825-1:2007 |
Measurement accuracy |
Measured value output | 1 ms |
Average data age | 3 ms , 6 ms , 12 ms , 25 ms , 50 ms , adjustable |
Offset | max. 2 mm (between two devices) |
Absolute accuracy | ± 2.5 mm (> 3 m); ± 3.5 mm (0.3 m to 3 m) |
Repeat accuracy | < 0.5 mm |
Approvals and certificates |
UL approval | cULus Listed |
Ambient conditions |
Ambient temperature | -30 ... 50 °C (-22 ... 122 °F) , For use in dry cold |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
Relative humidity | 95 % , no moisture condensation |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 4-pin, M12x1 connector, standard (supply) , 5-pin, M12x1 connector, B-coded (Bus In) , 5-pin, M12x1 socket, B-coded (Bus Out) , 8-pin, M12x1 connector, service |
Material | |
| Housing | ABS / PC |
| Optical face | PMMA , hard coated |
Mass | approx. 700 g |
Dimensions | |
| Height | 100 mm |
| Width | 140 mm |
| Length | 170 mm |