Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

Not available for purchase
Not available for purchase

3-D LiDAR sensor OMD10M-R2300-B23-V1V1D-4S

OMD10M-R2300-B23-V1V1D-4S
  • High angle resolution
  • Can be aligned using an integrated pilot laser
  • Measuring method PRT (Pulse Ranging Technology)
  • Compact design
  • High pollution tolerance

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMD10M-R2300-B23-V1V1D-4S

Product Description
R2300, 3-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet
General specifications
Measurement range0.2 ... 4 m (bk 10%)
0.2 ... 10 m (wh 90%)
Reference targetKodak white (90%)
Light sourcelaser diode
Laser nominal ratings
NoteLASER RADIATION , DO NOT STARE INTO BEAM
Laser class1
Wave lengthMeasuring laser infrared light 905 nm
Pilot laser red light 650 nm
Beam divergenceMeasuring laser: transversal 2 mrad , longitudinal 9.5 mrad
Pilot laser: 0.3 mrad
Pulse lengthMeasuring laser: 5.2 ns
Pilot laser: 1.1 µs
Repetition rate90 kHz
max. pulse energyMeasuring laser: < 81 nJ
Pilot laser: < 60 nJ
Measuring methodPulse Ranging Technology (PRT)
Frame rate25 fps
12.5 fps
Scan rate100 s-1
50 s-1
Scanning zone100° horizontal, 9° vertical
Diameter of the light spot25 mm x 100 mm at 10 m
Ambient light limit60000 Lux
Resolution1 mm
Functional safety related parameters
MTTFd75 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green
Data flow indicatorLED yellow: active ethernet
LED green: Ethernet link
Function indicatorLED red: fault
Control elementsnone
Parameterization indicatornone
Electrical specifications
Operating voltage10 ... 30 V
Ripple10 % within the supply tolerance
No-load supply current≤ 300 mA / 24 V DC
Power consumption< 8 W
Time delay before availability< 20 s
Interface
Interface typeFast Ethernet
ProtocolHTTP , UDP/IP
Input/Output
Input/output typenone
Conformity
Product standardEN 60947-5-2
Laser safetyEN 60825-1:2014
Measurement accuracy
Measuring speed50000 measurements per second
Measured value noisetyp. 30 mm , 1 sigma
Angle resolution0.1° at 12.5 Hz
Absolute accuracytyp. ± 30 mm
Repeat accuracy< 12 mm
Approvals and certificates
Protection classIII (operating voltage 50 V)
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-30 ... 50 °C (-22 ... 122 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity95 % , no moisture condensation
Mechanical specifications
Degree of protectionIP65
Connection4-pin, M12x1 connector, standard (supply) , shield connected on both sides
4-pin, M12x1 socket, D-coded (LAN)
Material
HousingABS + PC
Optical facePC (Polycarbonate)
Massapprox. 0.27 kg
Tightening torque, fastening screws1.5 Nm
Dimensions
Height57 mm
Width96 mm
Length69 mm
Number of mounting holes4 , max. thread depth 9 mm

Classifications

SystemClasscode
ECLASS 13.027270913
ECLASS 12.027270913
ECLASS 11.027270801
ECLASS 10.0.127270801
ECLASS 9.027270801
ECLASS 8.027270801
ECLASS 5.127270801
ETIM 9.0EC001825
ETIM 8.0EC001825
ETIM 7.0EC001825
ETIM 6.0EC001825
ETIM 5.0EC001825
UNSPSC 12.141111613

Details: OMD10M-R2300-B23-V1V1D-4S

Function

The 3-D LiDAR sensor uses Pulse Ranging Technology (PRT). So the sensor reaches a large detection range for small light spot widths.

The device has a measuring angle of 100°. With 4 scanning layers the device produces 3-D-data.

The optional switchable pilot laser is projected accurately on the scanning layers. Thus an optimal orientation of the sensor is possible.

Output of the measuring values as well as the parameterization takes place via standard Ethernet-interface.

Informative Literature: OMD10M-R2300-B23-V1V1D-4S

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Reliable Load Detection during TransferENGPDF196 KB
Application Report - Reliable Navigation of Autonomous Vehicles in IntralogisticsENGPDF174 KB
Product Overview - LiDAR SensorsENGPDF2253 KB

Product Documentation: OMD10M-R2300-B23-V1V1D-4S

Language Selection:
Product informationLanguageFile TypeFile Size
R2300 Ethernet Protocol Description / R2300 Ethernet ProtokollbeschreibungALLPDF4027 KB

Design / Simulation: OMD10M-R2300-B23-V1V1D-4S

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---
CAD-files 3-D / CAD-Dateien 3-DALLSTP1831 KB

Approvals: OMD10M-R2300-B23-V1V1D-4S

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F)TDOC-4893DENGENGPDF220 KB
UK Declaration of Conformity (P+F)TDOC-6953AENGENGPDF194 KB

Associated Products: OMD10M-R2300-B23-V1V1D-4S

Accessories

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable black, UL approved, drag chain suitable, torsion resistantfa
M12 protective cap set (connector + socket) for series LS610 / LS611fa
Male connector M12 straight D-coded 4-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable grey, shieldedfa
Mounting aid for R2300 series, Quick clamp and adjustment systemfa

Discover the SmartRunner laser profile sensors equipped with a unique combination of light section technology and a 2-D vision sensor with integrated LEDs …

The R2000 provides reliable and extremely precise measuring results—with a gapless all-around visibility of 360° ...

Measuring in 3-D or at high speed: The R2300 series offers the right LiDAR sensor for every challenge. Learn more about the advantages, the technology, and the application areas ...

R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

With state-of-the-art technologies, the distance sensors offer the highest levels of precision and reliability ...