Supply |
Connection | terminals 23, 24 |
Rated voltage | 230 V AC +/- 10 % |
Rated current | - |
Power consumption | 4 VA |
Input |
Connection | Input I: terminals 1+, 3- ; input II: terminals 13+, 14- |
Input I | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data |
| Open circuit voltage/short-circuit current | 8.2 V / 10 mA |
| Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA |
| Pulse duration | min. 50 µs / 1 ms see instruction manuals; the maximum input frequency has to be observed. |
| Input frequency | 0 ... 80 Hz pulse divider 0 ... 1 kHz |
| Line fault detection | breakage I ≤ 0.15 mA; short-circuit I > 6.5 mA |
Input II | reset |
| Active/Passive | I > 3 mA / I < 1.5 mA |
| Open circuit voltage/short-circuit current | 12 V / 3.5 mA |
| Pulse duration | min. 10 ms |
Output |
Connection | output I: terminals 10, 11, 12 ; output II: terminals 19+, 20- |
Output I | signal , Relay output |
| Contact loading | 253 V AC/ 2 A / cos φ ≥ 0.7 ; 40 V DC/ 2 A |
| Mechanical life | 5 x 107 switching cycles |
| Energized/De-energized delay | approx. 20 ms / approx. 20 ms |
Output II | signal , electronic unit, isolated |
| Contact loading | 40 V / 50 mA |
| Energized/De-energized delay | after rising input flank 3 ms ; after falling input flank 2 ms |
| Signal level | 1-signal: (L+) -2.5 V (50 mA, short-circuit/overload proof) 0-signal: blocked output (off-state current ≤ 10 µA) |
Transfer characteristics |
Input I | |
| Resolution | < 0.1 % of the set value, min. 10 ms |
| Accuracy | 2 ms |
| Influence of ambient temperature | 0.003 %/K (50 ppm) |
Galvanic isolation |
Output I/power supply and reset | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Output I and II | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Output II/power supply | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Output II/reset | functional insulation acc. to EN 50178, rated insulation voltage 300 Veff |
Reset/power supply | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 89/336/EEC | EN 61326, EN 61000-6-4, NE 21 |
Low voltage | |
| Directive 73/23/EEC | EN 50178 |
Conformity |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Protection against electrical shock | IEC 61140 |
Ambient conditions |
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 300 g |
Dimensions | 40 x 100 x 115 mm (1.6 x 3.9 x 4.5 inch) |
| Height | 100 mm |
| Width | 40 mm |
| Length | 115 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | TÜV 99 ATEX 1408 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)G [EEx ia] IIC [circuit(s) in zone 0/1/2] |
Supply | |
| Maximum safe voltage | 253 V AC (Attention! The rated voltage can be lower.) |
Input I | terminals 1+, 3- EEx ia IIC |
| Voltage Uo | 10.1 V |
| Current Io | 13 mA |
| Power Po | 34 mW (linear characteristic) |
Input II | terminals 13+, 14- non-intrinsically safe |
| Maximum safe voltage Um | 40 V DC (Attention! The rated voltage can be lower.) |
Output I | terminals 10, 11, 12 non-intrinsically safe |
| Contact loading | 253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load
|
| Maximum safe voltage | 253 V AC (Attention! The rated voltage can be lower.) |
Output II | terminals 19+, 20- non-intrinsically safe |
| Maximum safe voltage | 40 V DC (Attention! The rated voltage can be lower.) |
Galvanic isolation | |
| Input/Other circuits | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 50014, EN 50020 |