General specifications |
Signal type | Digital Input |
Supply |
Connection | Power Rail or terminals 9+, 10- |
Rated voltage | 19 ... 30 V DC |
Ripple | ≤ 10 % |
Rated current | ≤ 30 mA |
Power dissipation | ≤ 600 mW |
Power consumption | ≤ 600 mW |
Input |
Connection | terminals 1+, 2-; 3+, 4- |
Rated values | acc. to EN 60947-5-6 (NAMUR) |
Open circuit voltage/short-circuit current | approx. 10 V DC / approx. 8 mA |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA |
Pulse/Pause ratio | min. 20 ms / min. 20 ms |
Output |
Connection | terminals 5, 6; 7, 8 |
Output I | signal ; relay |
Output II | signal ; relay |
Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 30 V DC/2 A resistive load |
Minimum switch current | 2 mA / 24 V DC |
Energized/De-energized delay | ≤ 20 ms / ≤ 20 ms |
Mechanical life | 107 switching cycles |
Transfer characteristics |
Switching frequency | ≤ 10 Hz |
Galvanic isolation |
Output/power supply | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Output/Output | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Indicators/settings |
Labeling | space for labeling at the front |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Low voltage | |
| Directive 2006/95/EC | EN 50178:1997 |
Conformity |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Protection against electrical shock | IEC 61140 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 100 g |
Dimensions | 12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) , housing type A2 |
| Height | 119 mm |
| Width | 12.5 mm |
| Length | 114 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | BASEEFA 06 ATEX 0092 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)GD [Ex ia] IIC; [Ex iaD] [circuit(s) in zone 0/1/2/20/21/22] I (M1) [Ex ia] I |
| Input | Ex ia, Ex iaD |
| Voltage | 10.5 V |
| Current | 17.1 mA |
| Power | 45 mW (linear characteristic) |
Supply | |
| Maximum safe voltage | 253 V AC (Attention! Um is no rated voltage.) |
Output | |
| Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 30 V DC/2 A resistive load
|
| Maximum safe voltage | 253 V AC (Attention! The rated voltage can be lower.) |
Certificate | Pepperl+Fuchs |
| Marking | II 3G Ex nA nC IIC T4 X |
Output I, II | |
| Contact loading | 50 V AC/2 A/cos φ > 0.7; 30 V DC/2 A resistive load |
Galvanic isolation | |
| Input/Output | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
| Input/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0, EN 50020, IEC 61241-11, IEC 61241-0, EN 60079-26, EN 60079-15 |
International approvals |
FM approval | |
| Control drawing | 116-533FM-12 (cFMus) |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |