Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | terminals 14, 15 | |
Rated voltage | 103.5 ... 126 V AC , 45 ... 65 Hz | |
Power consumption | 1 W | |
Input | ||
Connection side | field side | |
Connection | terminals 1+, 2+, 3- | |
Rated values | acc. to EN 60947-5-6 (NAMUR) | |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I > 6 mA | |
Pulse/Pause ratio | min. 20 ms / min. 20 ms | |
Output | ||
Connection side | control side | |
Connection | terminals 7, 8, 9 | |
Output | signal, relay | |
Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load | |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
Mechanical life | 107 switching cycles | |
Transfer characteristics | ||
Switching frequency | < 10 Hz | |
Galvanic isolation | ||
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Low voltage | ||
Directive 2014/35/EU | EN 61010-1:2010 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Input | EN 60947-5-6:2000 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 150 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | |
Height | 119 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 00 ATEX 2081 | |
Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
|
Input | Ex ia | |
Voltage | 10.6 V | |
Current | 19.1 mA | |
Power | 51 mW (linear characteristic) | |
Supply | ||
Maximum safe voltage | 126.5 V AC (Attention! Um is no rated voltage.) | |
Output | ||
Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load | |
Maximum safe voltage | 253 V AC (Attention! The rated voltage can be lower.) | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0035 | |
UL approval | ||
Control drawing | 116-0145 | |
CSA approval | ||
Control drawing | 116-0047 | |
IECEx approval | ||
IECEx certificate | IECEx PTB 11.0031 | |
IECEx marking | [Ex ia Ga] IIC [Ex ia Da] IIIC [Ex ia Ma] I |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications. It transfers digital signals (NAMUR sensors/mechanical contacts) from a hazardous area to a safe area.
The proximity sensor or switch controls a form C changeover relay contact for the safe area load. The barrier output changes state when the input signal changes state. The normal output state can be reversed using switch S1. Switch S3 is used to enable or disable line fault detection of the field circuit.
During an error condition, relays revert to their de-energized state and LEDs indicate the fault according to NAMUR NE44.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation Stage | ENG | 566 KB | |
Application Report - Energy Generation in Wastwater Treatment Plants | ENG | 532 KB | |
Application Report - Generating Electricity in Coal-Fired Power Plants | ENG | 412 KB | |
Application Report - Sand Trap and Preliminary Sedimentation Stage | ENG | 448 KB | |
Application Report - Screening Systems in Sewage Treatment Plants | ENG | 577 KB | |
Application Report - Sicherer Brennstofftransport in Kohlekraftwerken | ENG | 391 KB | |
Application Report - Water Inlet in Wastewater Treatment Plants | ENG | 526 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 176 KB | |
Safety Manual | ENG | 450 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3132 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 1163 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
South Africa MASC | MASC MS/17-0856 | ALL | 608 KB | |
Australia SIMTARS | ANZEx 11.2009 | ALL | 318 KB | |
Brasil TUV Rheinland Brazil | TÜV 13.1164 | ALL | 1141 KB | |
Canada CSA | CoC 1029981 C | ALL | 177 KB | |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
China SITIIAS CCC Ex Certificate | 2020322316001423 (Bintan) | ALL | 2017 KB | |
DNV Marine | TAA00001WX | ALL | 106 KB | |
Europe PTB ATEX Category (1) GD | PTB 00 ATEX 2081 | ALL | 1544 KB | |
Japan TIIS | TC15886 | ALL | 2267 KB | |
Korea KOSHA | 09-AV4BO-0223-1 | ALL | 350 KB | |
PTB IECEx Certificate of Conformity | IECEx PTB 11.0031 | ALL | LINK | --- |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20160608 - E106378 RepRef 19970520 | ALL | 246 KB | |
USA FM | FM 19 US 0207X | ALL | 350 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Ukraine SERTIS Ex | SC 21.0646 X | ALL | 12351 KB | |
exida Functional Safety Assessment | P+F 02/4-12 R007 | ALL | 370 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 165 KB | ||
Control drawing FM / Control drawing FM | ALL | 130 KB | ||
Control drawing CSA / Control drawing CSA | ALL | 159 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0636D | ALL | 56 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|