Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 9+, 10- | |
Rated voltage | 19 ... 30 V DC | |
Ripple | ≤ 10 % | |
Rated current | ≤ 30 mA | |
Power dissipation | ≤ 600 mW | |
Power consumption | ≤ 600 mW | |
Input | ||
Connection side | field side | |
Connection | terminals 1+, 2-; 3+, 4- | |
Rated values | acc. to EN 60947-5-6 (NAMUR) | |
Open circuit voltage/short-circuit current | approx. 10 V DC / approx. 8 mA | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA | |
Pulse/Pause ratio | min. 20 ms / min. 20 ms | |
Output | ||
Connection side | control side | |
Connection | terminals 5, 6; 7, 8 | |
Output I | signal ; relay | |
Output II | signal ; relay | |
Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 30 V DC/2 A resistive load | |
Minimum switch current | 2 mA / 24 V DC | |
Energized/De-energized delay | ≤ 20 ms / ≤ 20 ms | |
Mechanical life | 107 switching cycles | |
Transfer characteristics | ||
Switching frequency | ≤ 10 Hz | |
Galvanic isolation | ||
Input/Output | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Output/power supply | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Input/input | Basic insulation according to EN 50178, rated insulation voltage 300 Veff | |
Output/Output | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Low voltage | ||
Directive 2014/35/EU | EN 61010-1:2010 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 100 g | |
Dimensions | 12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2 | |
Height | 119 mm | |
Width | 12.5 mm | |
Depth | 114 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BASEEFA 06 ATEX 0092 | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I | |
Input | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I | |
Voltage | 10.5 V | |
Current | 17.1 mA | |
Power | 45 mW (linear characteristic) | |
Supply | ||
Maximum safe voltage | 253 V AC (Attention! Um is no rated voltage.) | |
Output | ||
Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 30 V DC/2 A resistive load |
|
Maximum safe voltage | 253 V AC (Attention! The rated voltage can be lower.) | |
Certificate | PF 06 CERT 0972 X | |
Marking | II 3G Ex nA nC IIC T4 Gc | |
Output I, II | ||
Contact loading | 50 V AC/2 A/cos φ > 0.7; 30 V DC/2 A resistive load | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0419 (cFMus) | |
UL approval | ||
Control drawing | 116-0420 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx BAS 06.0025 | |
IECEx marking | [Ex ia Ga] IIC [Ex ia Da] IIIC [Ex ia Ma] I |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
The device transfers digital signals from NAMUR sensors or dry contacts from the hazardous area to the non-hazardous area.
The proximity sensor or the mechanical contact controls the control side load for a relay contact output. The device output changes the state when the input signal changes the state.
Via switches the mode of operation can be reversed and the line fault detection can be switched off.
During a fault condition, the relay reverts to its de-energized state and the LEDs indicate the fault according to NAMUR NE 44.
If the device is operated via Power Rail, additionally a collective error message is available.
Due to its compact housing design and low heat dissipation, this device is useful for detecting positions, end stops, and switching states in space-critical applications.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 50 KB | |
Functional Safety Manual | ENG | 771 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3085 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 59 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada FM | FM18CA0116X | ALL | 2690 KB | |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
DNV Marine | TAA00001WX | ALL | 106 KB | |
Europe Baseefa ATEX Category (M1) ATEX Category (1) GD | Baseefa 06 ATEX 0092 | ALL | 2722 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G | PF 06 CERT 0972 X | ALL | 205 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/5968 (P546363) | ALL | 83 KB | |
Korea KOSHA [Ex ia] | 17-AV4BO-0190 | ALL | 500 KB | |
Pepperl+Fuchs Functional Safety Assessment | PF 12 CERT 2161 | ALL | 64 KB | |
South Africa MASC | MASC MS/17-0859X | ALL | 773 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20170501 - E106378 RepRef 20081022 | ALL | 244 KB | |
USA FM | FM19US0117X | ALL | 2447 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Ukraine SERTIS Ex | SC 21.0646 X | ALL | 12351 KB | |
United Arab Emirates SGS Gulf Limited ECASEx | 23-12-96800/E23-12-099915/NB0002 | ALL | 603 KB | |
exida Functional Safety Assessment | P+F 1109-099-C R026 V1R0 | ALL | 464 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 209 KB | ||
Control drawing FM / Control drawing FM | ALL | 208 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0637D | ALL | 84 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|