Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ground Fault Detection KFD2-ELD-Ex16

KFD2-ELD-Ex16
  • 16-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Analog or digtial field device inputs
  • Monitors leakage current
  • Fault relay contact output
  • LED status indication
  • Test circuit for validation
  • Parallel connection for easy integration
  • Conformal coating

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-ELD-Ex16

Product Description
24 V DC
General specifications
Signal typeAnalog input
Supply
ConnectionPower Rail or terminals 44+, 45-
Rated voltage20 ... 30 V DC
Ripple≤ 10 %
Rated current≤ 50 mA
Input
Connection sidefield side
Connectionintrinsically safe: terminals 1 ... 16
non-intrinsically safe: terminals 28, 29
Ground connectionterminal 17
Rated values5 Vpp, 0.1 mA; rectangular
FunctionTest input: 24 V DC / 5 mA; non-polarized
Output
Connection sidecontrol side
Connectionterminals 19, 20, 21
Outputsignal ; relay
Contact loading253 V AC/2 A /cos φ > 0.7; 40 V DC/2 A resistive load;
Mechanical life107 switching cycles
Transfer characteristics
Response delay≤ 50 s
Galvanic isolation
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Conformity
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 260 g
Dimensions60 x 119 x 115 mm (2.4 x 4.7 x 4.5 inch) (W x H x D) , housing type D2
Height119 mm
Width60 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateTÜV 00 ATEX 1585
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1) D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Voltage7.2 V
Current1.7 mA
Power3 mW
Supply
Maximum safe voltage40 V DC (Attention! The rated voltage can be lower.)
Collective error message
Maximum safe voltage40 V (Attention! The rated voltage can be lower.)
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210190
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: KFD2-ELD-Ex16

Function

This isolated barrier is used for intrinsic safety applications.

The device detects ground faults on field lines.

The 16 channels of the device continuously monitor galvanically isolated circuits and warns if their resistance to ground falls below 10 kΩ.

During an alarm condition, the appropriate channel LED is illuminated and the change-over contact is initiated (S1 = position I). The function of this relay can be reversed with switch S1 (S1 = position II).

A self-test can be activated via the test input of the device. The device reacts by switching the relay. The self-test can be triggered manually by the user or remotely by the control system.

Informative Literature: KFD2-ELD-Ex16

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation StageENGPDF566 KB
Application Report - Energy Generation in Wastwater Treatment PlantsENGPDF532 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB
Application Report - Sicherer Brennstofftransport in KohlekraftwerkenENGPDF391 KB
Application Report - Water Inlet in Wastewater Treatment PlantsENGPDF526 KB

Product Documentation: KFD2-ELD-Ex16

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF49 KB
Functional Safety ManualENGPDF360 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD2-ELD-Ex16

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ129 KB

Approvals: KFD2-ELD-Ex16

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DNV MarineTAA00001WXALLPDF106 KB
Europe TUV Nord ATEX Category (1) D ATEX Category (1) G ATEX Category (M1) EC-Type Exam. CertificateTÜV 00 ATEX 1585ALLPDF1256 KB
TUV Nord IECEx Certificate of ConformityIECEx TUN 13.0009ALLLINK---
Worldwide Pepperl+Fuchs Functional Safety Assessmentfs0016pf-20bALLPDF329 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0112CALLPDF53 KB

Associated Products: KFD2-ELD-Ex16

Matching System Components

308.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa
160.00  USD

Contact Us

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
151.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Accessories
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces bluepa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.