Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Place Holder Barrier KCD0-LGH

KCD0-LGH
  • K-System place holder module
  • Housing width 12.5 mm
  • Marshalling for field and control side circuits
  • Configurable via plug-in jumpers

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCD0-LGH

Product Description
Place holder barrier for KC modules
Electrical specifications
Rated voltage≤ 50 V
Rated current≤ 2 A
Indicators/settings
Configurationvia internal wire jumpers
Labelingspace for labeling at the front
Conformity
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 80 g
Dimensions12.5 x 114 x 104 mm (0.5 x 4.5 x 4.1 inch) (W x H x D) , housing type A2
Height104 mm
Width12.5 mm
Depth114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
CertificatePF 08 CERT 1214 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-15:2010
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127279201
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121008

Details: KCD0-LGH

Function

The device is used in cable distribution cables. The device improves accessibility and compactness within a switch cabinet.

Different configurations are possible by using wire jumpers. The wire jumpers are located in the device. To configure the device, you have to open the device.

In addition, two green replaceable terminals are attached with the device.

Product Documentation: KCD0-LGH

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Operating instructions Place Holder Barriers K-SystemENGPDF59 KB

Design / Simulation: KCD0-LGH

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3085 KB
CAD Portal / CAD PortalALLLINK---

Approvals: KCD0-LGH

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe Pepperl+Fuchs Certificate of Compliance ATEX Category 3PF 08 CERT 1214 XALLPDF208 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0031CALLPDF52 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.