Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Place Holder Barrier KFD0-LGH-Y39343

KFD0-LGH-Y39343
  • K-System place holder module
  • Housing width 20 mm
  • Marshalling for field and control side circuits
  • Configurable via DIP switches and plug-in jumpers

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD0-LGH-Y39343

Product Description
Place holder barrier for KF modules with DIP switches
Electrical specifications
Rated voltage≤ 50 V
Rated current≤ 2 A
Indicators/settings
Control elementsDIP switch
Configurationvia internal wire jumpers
via internal DIP switches
Labelingspace for labeling at the front
Conformity
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 112 x 115 mm (0.8 x 4.4 x 4.5 inch) (W x H x D) , housing type B1
Height112 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
CertificatePF 08 CERT 1214 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-15:2010
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127279201
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121008

Details: KFD0-LGH-Y39343

Function

The device is used in cable distribution cables. The device improves accessibility and compactness within a switch cabinet.

Durch Different configurations are possible by using wire jumpers and DIP switches. The wire jumpers and DIP switches are located in the device. To configure the device, you have to open the device.

Product Documentation: KFD0-LGH-Y39343

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Operating instructions Place Holder Barriers K-SystemENGPDF59 KB

Design / Simulation: KFD0-LGH-Y39343

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1854 KB
CAD Portal / CAD PortalALLLINK---

Approvals: KFD0-LGH-Y39343

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe Pepperl+Fuchs Certificate of Compliance ATEX Category 3PF 08 CERT 1214 XALLPDF208 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0031CALLPDF52 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.