Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Place holder barrier for KC modules with spring terminals |
Electrical specifications | ||
---|---|---|
Rated voltage | ≤ 50 V | |
Rated current | ≤ 2 A | |
Indicators/settings | ||
Configuration | via internal wire jumpers | |
Labeling | space for labeling at the front | |
Conformity | ||
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | spring terminals | |
Mass | approx. 80 g | |
Dimensions | 12.5 x 114 x 104 mm (0.5 x 4.5 x 4.1 inch) (W x H x D) , housing type A2 | |
Height | 104 mm | |
Width | 12.5 mm | |
Depth | 114 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
Certificate | PF 08 CERT 1214 X | |
Marking | II 3G Ex nA IIC T4 Gc | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-15:2010 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27219090 |
ECLASS 12.0 | 27219090 |
ECLASS 11.0 | 27219290 |
ECLASS 10.0.1 | 27219290 |
ECLASS 9.0 | 27219290 |
ECLASS 8.0 | 27219290 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121008 |
The device is used in cable distribution cables. The device improves accessibility and compactness within a switch cabinet.
Different configurations are possible by using wire jumpers. The wire jumpers are located in the device. To configure the device, you have to open the device.
In addition, two green replaceable terminals are attached with the device.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Operating instructions Place Holder Barriers K-System | ENG | 59 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3048 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe Pepperl+Fuchs Certificate of Compliance ATEX Category 3 | PF 08 CERT 1214 X | ALL | 208 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0031C | ALL | 52 KB |