Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product KFD2-STC5-Ex1
Not available for purchase
Not available for purchase

SMART Transmitter Power Supply KFD2-STC5-Ex1

KFD2-STC5-Ex1
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources
  • Output 0/4 mA ... 20 mA current sink/current source
  • Terminals with test points
  • SIL 2 (SC 3) acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-STC5-Ex1

General specifications
Signal typeAnalog input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Systematic capability (SC)SC 3
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage18 ... 30 V DC
Ripplewithin the supply tolerance
Power dissipation≤ 1 W at maximum load
Power consumption≤ 1.6 W at maximum load
Input
Connection sidefield side
Connectionterminals 1+, 2-, 3
Input signal0/4 ... 20 mA
Open circuit voltage/short-circuit currentterminals 1+, 3: 23 V / 25 mA
Input resistancemax. 265 Ω terminals 2-, 3 , max. 330 Ω terminals 1+, 3
Available voltage≥ 16 V at 20 mA ; ≥ 20 V at 4 mA , terminals 1+, 3
Output
Connection sidecontrol side
Connectionterminals 7+, 8-, 9- (sink)
terminals 7-, 8+, 9+ (source)
see additional information
Load0 ... 800 Ω
Output signal0/4 ... 20 mA (overload > 25 mA)
Ripplemax. 50 µA rms
External supply (loop)2 ... 30 V DC
Transfer characteristics
Deviationat 20 °C (68 °F), 0/4 ... 20 mA
≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage
Influence of ambient temperature≤ 0.25 µA/K
Frequency rangefield side into the control side: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB)
control side into the field side: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB)
Settling time200 µs
Rise time/fall time100 µs
Galvanic isolation
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2012
EN 61326-3-2:2008
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2012
Ambient conditions
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2
Height124 mm
Width20 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateCML 17 ATEX 2029X
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Input[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Supply
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
Equipmentterminals 1+, 3-
Voltage26.2 V
Voltage27.25 V
Current93 mA
Power634 mW
Equipmentterminals 2-, 3
Voltage30 V
Current115 mA
Powermax 1 W
Voltage2 V
Current8.5 mA
Power4.3 mW
Equipmentterminals 1+, 2 / 3-
Voltage26.2 V
Voltage27.25 V
Current115 mA
Power784 mW
CertificateCML 17 ATEX 3028X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11:2007, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11:2007, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012
International approvals
UL approvalE106378
Control drawing116-0439 (cULus)
IECEx approval
IECEx certificateIECEx CML 17.0015X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Ex ec IIC T4 Gc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-STC5-Ex1

Function

This isolated barrier is used for intrinsic safety applications.

The device supplies 2-wire and 3-wire SMART transmitters, and can also be used with 2-wire SMART current sources.

It transfers the analog input signal to the safe area as an isolated current value.

Digital signals may be superimposed on the input signal in the hazardous or non-hazardous area and are transferred bi-directionally.

The device provides a sink mode or a source mode output on the safe area terminals.

The device has an internal resistor. Use this resistor if the HART communication resistance in the control circuit is too low.

Test sockets for the connection of HART communicators are integrated into the terminals of the device.

Product Documentation: KFD2-STC5-Ex1

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF168 KB
Functional Safety ManualENGPDF1974 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD2-STC5-Ex1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3048 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ73 KB

Approvals: KFD2-STC5-Ex1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia New Zealand SIMTARS Group IANZEx 21.2003XALLPDF338 KB
Brasil TUV Rheinland BrazilTÜV 19.0463XALLPDF1373 KB
China NEPSIGYJ19.1283XALLPDF2757 KB
China SITIIAS CCC Ex Certificate2020322316001403 (Singapore)ALLPDF2247 KB
DNV MarineTAA00001WXALLPDF106 KB
Europe CML ATEX Category 3 GCML 17ATEX3028XALLPDF125 KB
Europe CML I (M1) II (1) D ATEX II (1) GCML 17ATEX2029XALLPDF237 KB
IECEx Certificate of ConformityIECEx CML 17.0015XALLLINK---
India PESO (India) CCOEA/P/HQ/KA/104/5969 (P546382)ALLPDF83 KB
Japan CML II (1) D II 3 G II (1) GCML 18JPN2185XALLPDF454 KB
Korea KOSHA18-AV4BO-0355XALLPDF567 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC E106378 RepRef E106378-20171103ALLPDF413 KB
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1)CML 21UKEX2406XALLPDF269 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF37 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3529BALLPDF82 KB

Associated Products: KFD2-STC5-Ex1

Matching System Components

308.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa
160.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
151.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Accessories
22.00  USD

Contact Us

1-channel, Precision resistor, Conversion of 0 mA ... 20 mA/0 V ... 5 Vpa
1-channel, Precision resistor, Conversion of 4 mA ... 20 mA/2 V ... 10 Vpa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
3-pin screw terminal, For KF modules of K-System, Integrated test sockets for connection of HART communicators, Packaging unit: 5 pieces greenpa
3-pin screw terminal, For KF modules of K-System, Integrated test sockets for connection of HART communicators, Packaging unit: 5 pieces bluepa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.