Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Faça o download das folhas de dados em PDF:
Descrição do Produto |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 80 ... 2000 mm | |
Adjustment range | 120 ... 2000 mm | |
Dead band | 0 ... 80 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 175 kHz | |
Response delay | 65 ms minimum 195 ms factory setting |
|
Indicators/operating means | ||
LED green | solid: Power-on flashing: Standby mode or program function object detected |
|
LED yellow 1 | solid: switching state switch output 1 flashing: program function |
|
LED yellow 2 | solid: switching state switch output 2 flashing: program function |
|
LED red | solid: temperature/program plug not connected flashing: fault or program function object not detected |
|
Temperature/teach-in connector | Temperature compensation , Switch points programming , output function setting | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 50 mA | |
Interface | ||
Interface type | RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit | |
Input/Output | ||
Synchronization | bi-directional 0 level -UB...+1 V 1 level: +4 V...+UB input impedance: > 12 KOhm synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms |
|
Synchronization frequency | ||
Common mode operation | max. 30 Hz | |
Multiplex operation | ≤ 30 Hz / n , n = number of sensors , n ≤ 5 |
|
Output | ||
Output type | 2 switch outputs NPN, NO/NC, programmable | |
Rated operating current | 200 mA , short-circuit/overload protected | |
Voltage drop | ≤ 2.5 V | |
Repeat accuracy | ≤ 0.1 % of full-scale value | |
Switching frequency | ≤ 2.5 Hz | |
Range hysteresis | 1 % of the adjusted operating range (default settings), programmable | |
Temperature influence | ≤ 2 % from full-scale value (with temperature compensation) ≤ 0.2 %/K (without temperature compensation) |
|
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 5-pin | |
Degree of protection | IP65 | |
Material | ||
Housing | stainless steel (1.4305 / AISI 303) PBT plastic parts |
|
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Mass | 180 g | |
Dimensions | ||
Length | 94 mm | |
Diameter | 30 mm | |
Factory settings | ||
Output 1 | Switching point: 200 mm output function: Switch point operation mode output behavior: NO contact |
|
Output 2 | Switching point: 2000 mm output function: Switch point operation mode output behavior: NO contact |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Idioma | Tipo de Arquivo | Tamanho do Arquivo |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 705 KB | |
Manuals | |||
Manual ULTRA2001 | ENG | 1494 KB |
CAD | Idioma | Tipo de Arquivo | Tamanho do Arquivo |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 47 KB |
Certificates | Número do Certificado | Idioma | Tipo de Arquivo | Tamanho do Arquivo |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|