Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Faça o download das folhas de dados em PDF:
Folhas de dados: Dados técnicos do
UB500-F42-E6-V15
Descrição do Produto |
Single head system |
General specifications |
Sensing range | 30 ... 500 mm |
Adjustment range | 50 ... 500 mm |
Dead band | 0 ... 30 mm |
Standard target plate | 100 mm x 100 mm |
Transducer frequency | approx. 390 kHz |
Response delay | approx. 50 ms |
Indicators/operating means |
LED yellow 1 | solid: switching state switch output 1 flashing: program function |
LED yellow 2 | solid: switching state switch output 2 flashing: program function |
LED red | "Error", object uncertain in program function: No object detected |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , ripple 10 %SS |
No-load supply current | ≤ 50 mA |
Input/Output |
Synchronization | 1 synchronous input 0-level: -UB ... +1 V; 1-level: +4 V ... +UB input impedance: > 12 Ω synchronization pulse: ≥ 100 µs; synchronization pulse interval: ≥ 2 ms |
Synchronization frequency | |
| Common mode operation | max. 95 Hz |
| Multiplex operation | ≤ 95/n Hz, n = number of sensors |
Output |
Output type | 2 switch outputs PNP, NO/NC selectable |
Rated operating current | 200 mA , short-circuit/overload protected |
Voltage drop | ≤ 2.5 V |
Repeat accuracy | ≤ 0.5 % of switching point |
Switching frequency | ≤ 8 Hz |
Range hysteresis | 1 % of the set operating distance |
Temperature influence | ± 1 % of full-scale value |
Standard conformity |
Standards | EN 60947-5-2 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 5-pin |
Degree of protection | IP54 |
Material | |
| Housing | PBT |
| Transducer | epoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT |
Mass | 140 g |
Dimensions | |
| Height | 80 mm |
| Width | 80 mm |
| Length | 34 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Details:
UB500-F42-E6-V15
Product Documentation:
UB500-F42-E6-V15
Design / Simulation:
UB500-F42-E6-V15
Produtos Relacionados:
UB500-F42-E6-V15
Accessories |
|
|
|
Mounting aid for FP and F42 sensorsfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa |
|
|
|
|
Mounting brackets for sensorsfa |
|