General specifications |
Signal type | Analog input/analog output |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 2 |
Supply |
Rated voltage | loop powered |
Control circuit |
Connection | terminals 12-, 11+ |
Voltage | 4 ... 35 V DC |
Current | 0 ... 40 mA |
Power dissipation | at 40 mA and Uin < 22 V: 700 mW per channel at 40 mA and Uin > 22 V: 1.2 W per channel |
Field circuit |
Connection | terminals 1+, 2- |
Voltage | for 4 V < Uin < 24 V: ≥ Uin - (0.37 x current in mA) - 1.0 for Uin > 24 V: ≥ 21 V - (0.36 x current in mA) |
Short-circuit current | at Uin > 24 V: ≤ 65 mA |
Transfer current | ≤ 40 mA |
Transfer characteristics |
Accuracy | 1 % |
Deviation | |
| After calibration | ≤ ± 200 µA; incl. calibration, linearity, hysteresis and load fluctuations at the field side up to a load of 1 kΩ and current ≤ 20 mA at 20 °C (68 °F) |
| Influence of ambient temperature | ≤ ± 2 µA/K at Uin ≤ 20 V; ≤ ± 5 µA/K at Uin > 20 V |
Rise time | ≤ 5 ms at bounce from 4 ... 20 mA and Uin < 24 V |
Galvanic isolation |
Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Indicators/settings |
Labeling | space for labeling at the front |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Conformity |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529:2001 |
Protection against electrical shock | UL 61010-1 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | screw terminals |
Mass | approx. 100 g |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1 |
| Height | 107 mm |
| Width | 20 mm |
| Length | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | BAS 98 ATEX 7343 |
| Marking | II (1)G [Ex ia Ga] IIC, II (1)D [Ex ia Da] IIIC, I (M1) [Ex ia Ma] I (-20 °C ≤ Tamb ≤ 60 °C) |
| Voltage | 25.2 V |
| Current | 93 mA |
| Power | 585 mW |
Control circuit | |
| Maximum safe voltage | 250 V eff (Attention! The rated voltage can be lower.) |
Field circuit | |
| Maximum safe voltage | 250 V eff (Attention! The rated voltage can be lower.) |
Certificate | TÜV 99 ATEX 1499 X |
| Marking | II 3G Ex nA II T4 [device in zone 2] |
Galvanic isolation | |
| Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 |
International approvals |
FM approval | |
| Control drawing | 116-0129 |
UL approval | |
| Control drawing | 116-0173 (cULus) |
IECEx approval | IECEx BAS 05.0004 |
| Approved for | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I |
General information |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |