Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessory DGE RADAR Ceiling Kit wh

RADAR Ceiling Kit wh
  • Installation without tools

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RADAR Ceiling Kit wh

Product Description
Ceiling mount kit for RADAR sensors
Mechanical specifications
Materialplastic and Aluminum
InstallationOpening for installation: ∅ 131 mm
Installation depth: min. 60 mm
Massapprox. 190 g
Suitable series
SeriesRMS , RaDec , ECHO

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: RADAR Ceiling Kit wh

Product Documentation: RADAR Ceiling Kit wh

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief instructionsENGPDF580 KB

Associated Products: RADAR Ceiling Kit wh

Accessory of
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa