Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessories TopScan-S Profile L1400

TopScan-S Profile L1400
  • Aluminum profile for TopScan-S Series
  • Length 1400 mm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TopScan-S Profile L1400

Product Description
Housing profile TopScan-S
Ambient conditions
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Mechanical specifications
Materialaluminum

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: TopScan-S Profile L1400

Informative Literature: TopScan-S Profile L1400

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: TopScan-S Profile L1400

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - for Adjusting TopScan-S / Kurzanleitung - zur Einrichtung des TopScan-SALLPDF471 KB
Hints for installation of moduls AIR16-S and AIR17-S on device TopScan-S / Einstellhinweise zur Einrichtung der Module AIR16-S und AIR17-S beim Gerät TopScan-SALLPDF264 KB

Design / Simulation: TopScan-S Profile L1400

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP509 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: TopScan-S Profile L1400

Accessory of
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
337.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
318.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Sensor module for configurable Topscan switch, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Aluminum profile for DoorScan Series, Length 3000 mm, for DoorScan design with great profil lengthfa
Profile cover for aluminum profile for DoorScan Series, Length 1600 mm, for DoorScan design with great profil lengthfa
Profile cover for aluminum profile for DoorScan Series, Length 3000 mm, for DoorScan design with great profil lengthfa