Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Radar sensor RMS-D-FM

RMS-D-FM
  • Door activation sensor
  • Installation version
  • Direction detection
  • Cross traffic suppression
  • "Slow motion" for extremely slow motions

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RMS-D-FM

Product Description
Premium radar motion sensor offering additional functions, installation version does not include housing cover, 3 m x 2.5 m detection range, max. installation height: 4 m, relay contact output, cable connection
General specifications
Sensing range3000 x 2500 mm (DxW) at 2200 mm mounting height and 30° inclination angle
Function principleMicrowave module
Detection speedmin. 0.1 m/s
MarkingCE
Setting angle0 ... 40 ° in 5 ° increments
Operating frequency24.05 ... 24.25 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 20 dBm
Functional safety related parameters
MTTFd640 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicatorLED red/green
Control elementsDIP switch for selection of operating modes : direction detection , cross-traffic suppression , Slow-motion , Switching type
Control elementssensitivity adjustment
Control elementsAdjustment for off delay
Electrical specifications
Operating voltage12 ... 36 V DC , 12 ... 28 V AC
No-load supply current≤ 50 mA at 24 V DC
Power consumption≤ 1 W
Output
Switching typeNO/NC
Signal outputrelay, 1 NO
Switching voltagemax. 48 V AC / 48 V DC
Switching currentmax. 0.5 A AC / 1 A DC
Switching powermax. 24 W / 60 VA
De-energized delay0.2 ... 5 s adjustable (1 sec factory setting)
Compliance with standards and directives
Directive conformity
R&TTE Directive 1995/5/ECEN 300440-1 V1.3.1 (2001-09); EN 300440-2 V1.1.1 (2001-09); VDE 0848-1 (2000-08); VDE 0848-2 (1991-01); ICNIRP Guidelines (1998-04); designation CE0682!
Standard conformity
Electromagnetic compatibilityEN 61000-6-1:2007; EN 61000-6-2:2005
Emitted interferenceEN 61000-6-3:2001; EN 61000-6-4:2001
StandardsEN 60947-5-2:2007
Ambient conditions
Operating temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 90 % non-condensing
Mechanical specifications
Mounting heightmax. 4000 mm
Degree of protectionIP54
Connectionplug-in screw terminals 4-pin , 5 m connecting cable included with delivery
Material
HousingABS, anthracite
Mass120 g
Dimensions110 mm x 31 mm x 45 mm
Height31 mm
Width110 mm
Depth45 mm
Suitable series
SeriesRMS

Classifications

SystemClasscode
ECLASS 13.027274501
ECLASS 12.027280890
ECLASS 11.027280890
ECLASS 10.0.127280890
ECLASS 9.027280890
ECLASS 8.027280890
ECLASS 5.127270990
ETIM 9.0EC004807
ETIM 8.0EC000138
ETIM 7.0EC000138
ETIM 6.0EC000138
ETIM 5.0EC000138
UNSPSC 12.139121528

Details: RMS-D-FM

Function

An effective opening of doors or industrial doors can be achieved very flexibly with the RMS microwave motion sensor series. The RC versions offer remote-controlled adjustment of parameters. Ultramodern microcontroller evaluation technology guarantees a variety of field sizes and universal use even in difficult conditions. The 24 GHz microwave technology enables a diverse range of operating modes such as direction detection. The cross-traffic suppression function only opens the door if people approach the door from the front, but not if they are walking past it. Thanks to the slow-motion mode, even extremely slow movements are detected, which increases convenience in senior citizens' residences, for example.

Informative Literature: RMS-D-FM

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Associated Products: RMS-D-FM

Accessories
Roof mounting- weather cap set for simple mounting on roofs and exposed positions, Protection from adverse effects of weather such as rain, snow, etc., Installation without toolsfa