Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Radar sensor RMS-FRW/164

RMS-FRW/164
  • Microwave motion sensor with integrated self-monitoring for escape and emergency routes
  • Approved in accordance with AutSchR (German directive governing automatic sliding doors for rescue routes)
  • Direction detection
  • Cross traffic suppression
  • Easily programmable
  • Programmable by remote control
  • Version with frequency output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RMS-FRW/164

Product Description
Premium radar motion sensor with integrated self-monitoring for escape and emergency routes, can be operated remotely, detection range 2.5 m x 3.5 m, max. installation height 4 m, black housing, frequency output, cable connection
General specifications
Sensing range2500 x 3500 mm (DxW) at 2200 mm mounting height and 0° inclination angle
Function principleMicrowave module
Detection speedmin. 0.1 m/s
Setting angle0 ... 10 ° in 5 ° increments
Operating frequency24.05 ... 24.25 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 20 dBm
Functional safety related parameters
Performance level (PL)PL d
CategoryCat. 3
MTTFd850 a
PFHd6.46 E-8
Diagnostic Coverage (DC)60 %
Indicators/operating means
Function indicatorLED red/green , LED Row green
Control elementsNavigation key or Programming via menu driven remote control
Factory settingsensitivity adjustment : 7
cross-traffic suppression : 1
immunity : 2
Electrical specifications
Operating voltage12 ... 36 V DC
No-load supply current< 200 mA at 24 V DC
Power consumption< 3 W
Inrush current900 mA
Output
Switching typeNO/NC
Signal outputFrequency output
Output 3
Output typeFrequency output
Output currentmax. 50 mA
Residual voltage≤ 2 V DC
Pulse/Pause ratio1:1 , deviation max. 10 %
Output frequency100 Hz
Compliance with standards and directives
Directive conformity
R&TTE Directive 1995/5/ECThis device can be used in all countries within the European Union with the exception of Great Britain and France. In other countries, all applicable national regulations must be observed.
Standard conformity
Standards1999/5/EG; EN 62311, EN 60950-1, EN 301 489-1, EN 301 489-3, EN 300 440-2 Additionally: EN 61508; EN 13849-1; DIN EN 18650-1; DIN EN 18650-2; AutSchR 1997/12
Ambient conditions
Operating temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 90 % non-condensing
Mechanical specifications
Mounting heightmax. 3000 mm
Degree of protectionIP54
Connection8-pin strip connector with cable
3 m connecting cable included with delivery
Material
HousingABS, anthracite
Mass140 g
Dimensions
Height65 mm
Width123 mm
Depth57 mm
Suitable series
SeriesRMS

Classifications

SystemClasscode
ECLASS 13.027274501
ECLASS 12.027280890
ECLASS 11.027280890
ECLASS 10.0.127280890
ECLASS 9.027280890
ECLASS 8.027280890
ECLASS 5.127270990
ETIM 9.0EC004807
ETIM 8.0EC000138
ETIM 7.0EC000138
ETIM 6.0EC000138
ETIM 5.0EC000138
UNSPSC 12.139121528

Details: RMS-FRW/164

Function

The RMS-FRW radar motion sensors for escape and emergency routes have been tested and certified by TÜV Nord; the sensors are self-monitoring and fulfill the AutSchR and the requirements specified in EN ISO 13849-1 Category 3, as well as SIL 2 specified in EN 61508. The sensors have TÜV Nord approval for use along exit and emergency routes. Ultramodern 24 GHz technology guarantees a variety of detection field sizes and a wide range of applications, even in difficult conditions. The microcontroller evaluation provides the sensor with intelligent functions such as rotation direction monitoring and cross-traffic suppression. Three different versions with various output signals allow use with all common door controllers and door drives.

Informative Literature: RMS-FRW/164

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: RMS-FRW/164

Language Selection:
ManualsLanguageFile TypeFile Size
Manual RMS-FRWENGPDF5457 KB

Design / Simulation: RMS-FRW/164

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3730 KB

Associated Products: RMS-FRW/164

Accessories
Roof mounting- weather cap set for simple mounting on roofs and exposed positions, Protection from adverse effects of weather such as rain, snow, etc., Installation without toolsfa