Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Radar antenna for wide sensing range |
General specifications | ||
---|---|---|
Sensing range | 4000 x 2000 mm (DxW) at 2200 mm mounting height and 30° inclination angle | |
Function principle | Microwave module | |
Detection speed | min. 0.1 m/s | |
Marking | CE | |
Operating frequency | 24.15 ... 24.25 GHz K-Band | |
Transmitter radiated power (EIRP) | < 20 dBm | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 62311, EN 300 440-1, EN 300 440-2 | |
Ambient conditions | ||
Operating temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Relative humidity | max. 90 % non-condensing | |
Mechanical specifications | ||
Mounting height | max. 4000 mm | |
Dimensions | ||
Height | 65 mm | |
Width | 123 mm | |
Depth | 57 mm | |
Suitable series | ||
Series | RMS |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270992 |
ECLASS 10.0.1 | 27270992 |
ECLASS 9.0 | 27270992 |
ECLASS 8.0 | 27270990 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121528 |
We are sorry, there are no documents for your language selection. Please select another language. |
Accessory of | ||||||
---|---|---|---|---|---|---|
|