Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessory DGE TopScan-S Cable Loop Basic

TopScan-S Cable Loop Basic
  • Protection against contamination and damage

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TopScan-S Cable Loop Basic

Product Description
Metal cable protector
Mechanical specifications
Materialmetal with PVC sheathing black
Dimensions600 mm
Length600 mm
General information
Scope of deliveryProtective hose , Retainer , Screw kit

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: TopScan-S Cable Loop Basic

Informative Literature: TopScan-S Cable Loop Basic

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Associated Products: TopScan-S Cable Loop Basic

Accessory of
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
 

Contact Us

Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
 

Contact Us

Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Sensor module for configurable Topscan switch, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa